ProCHO™-4 Medium Liquid 1L

ProCHO 4 Protein-free CHO Medium with 0.1% Pluronic® F-68 and phenol red, without L-Glutamin, hypoxanthine or thymidine, 1 L

Item No.: 
BEBP12-029Q

*Custom/bulk order quotes are provided within 72 hours of request.

ProCHO Protein-free CHO Media were developed specifically to facilitate the production and downstream processing of recombinant proteins expressed in CHO cells. These protein-free formulations support high-density cultures without the need for animal-derived components. Very low levels of recombinant insulin facilitate both downstream purication and regulatory compliance.

Applications

  • Application
    8799050236512
  • Application Area
    8803895214688

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Physicochemical Information

  • Chemically Defined (CD)
    8802581185120

Product Information

  • Package Type
    8799066587744
  • Packaging
    1 L

Sterility/Purity

  • Delivery Condition
    8798979064416

Storage Conditions

  • Storage Conditions
    8799086772832

Volume

  • Volume
    1 L
  • Flexsafe® 2D Bag - Sartopore® 2 XLG - MPC - 5 L

    Flexsafe® 2D bags, available in sizes from 20mL to 50L, allow for the storage, sampling, transfer, and shipping of all biopharmaceutical fluids in all process steps. Users can expect quality supply assurance, robustness, closure integrity, biocompatibility, and excellent cell growth performance.