Our eShop is currently on maintenance and therefore only available with limited functionality. Quoting is possible. Purchasing is not possible. The entire functionality will be available again from May 5th 2025, 00:01 CEST. Thanks for your understanding.

Sartobran® P Cartridge 0.2µm 10 inch

Sartobran® PSartobran® P with its unique low-binding cellulose acetate (CA) membrane is mainly used for the sterile filtration of blood & plasma products and vaccines. The ultra-low binding of the membrane material leads to highest product yield and exceptional filtration performance. Especially large, shear-stress sensitive proteins do not lose their structure and function when filtered through this special membrane. This will improve your product yield even further.
Item No.: 
5232507H1----IVG
Availability: 
Pieces
25
*Custom/bulk order quotes are provided within 72 hours of request.
Sartobran® P Cartridge 0.2µm 10 inch
Sartobran® PSartobran® P with its unique low-binding cellulose acetate (CA) membrane is mainly used for the sterile filtration of blood & plasma products and vaccines. The ultra-low binding of the membrane material leads to highest product yield and exceptional filtration performance. Especially large, shear-stress sensitive proteins do not lose their structure and function when filtered through this special membrane. This will improve your product yield even further.
Price (USD):
$11,180.00
Item No.:
5232507H1----IVG
Availability:
Number of pieces
25

Overview

Specifications

Sterilizing-Grade, 0.2 µm Rated Filters
Sartobran® P Pore size: 0.45 | 0.2 µm (heterogeneous PES double layer)

Bioburden Reduction, 0.45 µm Rated Filters
Sartobran® P Pore size: 0.8 | 0.45 µm (heterogeneous PES double layer)

Your Benefits:
  • High product yield due to ultra-low unspecific adsorption
  • Excellent filtration results especially for large, shear-stress sensitive proteins
  • Exceptional total throughput especially for blood and plasma products
Sartobran® P filters are not suitable for gamma irradiation. Please check also Filter Transfer Sets for easy integration of non-gamma filters into single-use assemblies.
For highest process flexibility all Sartobran® P filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Please review the selection guide in the supporting resources literature.

Accessories Information

  • Adapter
    • 25 (S-adapter top, locking bayonet adapter with 226 double O-ring bottom)
    • 25 (S-adapter top, locking bayonet adapter with 226 double O-ring bottom)
    • 25 (S-adapter top, locking bayonet adapter with 226 double O-ring bottom)
    • 25 (S-adapter top, locking bayonet adapter with 226 double O-ring bottom)
    • 25 (S-adapter top, locking bayonet adapter with 226 double O-ring bottom)
    • 25 (S-adapter top, locking bayonet adapter with 226 double O-ring bottom)
    • 25 (S-adapter top, locking bayonet adapter with 226 double O-ring bottom)
    • 25 (S-adapter top, locking bayonet adapter with 226 double O-ring bottom)
    • 25 (S-adapter top, locking bayonet adapter with 226 double O-ring bottom)

Applications

  • Industry
    8799054758496

Biological Information

  • Bacterial Retention
    8798947508832

Compliance Information

  • Bacterial Endotoxins
    8798947344992
  • Biological Reactivity
    8803105505888
  • Extractables
    8798986044000

Dimensions

  • Filtration Area
    0.6 m²

General Specifications

  • Maximum Diffusion
    15 mL/min at 2.5 bar | 36 psi at 20 °C per 10 inch element
  • Minimum Required Bubble Point
    2.0 bar | 29 psi

Materials of Construction

  • Material o-ring | seal
    8799065834080
  • Membrane Material
    8799042863712
  • Support Fleece
    8799043191392

Operating Conditions

  • Maximum Differential Pressure
    8799040963168

Physicochemical Information

  • Non-Fiber Releasing
    8799064457824

Product Information

  • Brand
    8798951408224

Usage Protocols

  • Sterilization Procedures
    In-line steam sterilization: 134 °C, 20 min. at max. differential pressure of 0.5 bar.