Sartobran® P Cartridge 0.2µm 30 inch | 25pc
Sartobran® P with its unique cellulose acetate (CA) membrane is mainly used for the sterile filtration of blood & plasma products as well as viral vaccines. The ultra-low binding feature of the membrane material leads to highest product yield. Especially large, shear-stress sensitive proteins do not lose their structure and function when filtered through this special membrane. This will improve your process output even further.
- Item No.:
- 5232807H3----IVG
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartobran® P
Sterilizing-Grade, 0.2 µm Rated Filters
Sartobran® P Pore size: 0.45 | 0.2 µm (CA double layer)
Your Benefits
- High product yield due to ultra-low unspecific adsorption
- Excellent filtration results especially for large, shear-stress sensitive proteins
- Ideally suited for sterile filtration of viral vaccines and blood & plasma products
Sartobran® P filters are not suitable for gamma irradiation. For easy integration of non-gamma filters into single-use assemblies, we offer a wide range of possibilities with our Filter Transfer Set solutions.
For highest process flexibility Sartobran® P filters are available for conventional stainless-steel or single-use applications. The filter elements are available in various sizes and connector combinations. Please review the selection guide in the supporting literature.
Applications
-
Industry8799054758496
Compliance Information
-
Extractables8798986044000
Dimensions
-
Filter Size8798991942240
General Specifications
-
Capsule/Cartridge Format8798961861216
Materials of Construction
-
Material o-ring | seal8799065703008
-
Membrane Material8799042863712
Physicochemical Information
-
Pore Size Final-filter0.2μm
-
Pore Size Pre-filter0.45μm
Product Information
-
Brand8798951408224
-
Pack Size25
Sterility/Purity
-
Sterilization Method8799086674528