Sartobran® P
Sartobran® P with its unique cellulose acetate (CA) membrane is mainly used for the sterile filtration of blood & plasma products as well as viral vaccines. The ultra-low binding feature of the membrane material leads to highest product yield. Especially large, shear-stress sensitive proteins do not lose their structure and function when filtered through this special membrane. This will improve your process output even further.
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Filter by product attributes
Products (158)
-
-
8798951342688
-
8798991942240
-
1.8 m² / 19.4 ft²
-
8799048204896, 8799048467040
-
-
-
8798951342688
-
8798992663136
-
0.45 m² / 4.8 ft²
-
8799048204896, 8799048467040
-
-
-
8798951342688
-
8798993384032
-
0.05 m² / 0.54 ft²
-
8799048204896, 8799048467040
-
-
-
8798951342688
-
8798993384032
-
0.05 m² / 0.54 ft²
-
8799048204896, 8799048467040
-
-
-
8798951342688
-
8798993384032
-
0.05 m² / 0.54 ft²
-
8799048204896, 8799048467040
-
-
-
-
8798951342688
-
8798993384032
-
0.05 m² / 0.54 ft²
-
8799048204896, 8799048467040
-
-
-
8798951342688
-
8798993547872
-
0.1 m² / 1.08 ft²
-
8799048204896, 8799048467040
-
-
-
Sartobran®
-
size 8 (0.1 m² / 1.08 ft²)
-
0.1 m² / 1.08 ft²
-
Blood and Plasma, Vaccine Production
-
-
-
-
8798951342688
-
8798993908320
-
0.2 m² / 2.2 ft²
-
8799048204896, 8799048467040
-
-
-
8798951342688
-
8798993908320
-
0.2 m² / 2.2 ft²
-
8799048204896, 8799048467040
-
-
-
-
Sartobran® P
-
size 0 (0.45 m² / 4.8 ft²)
-
Cellulose Acetate (CA)
-
Autoclavable
-
-
Sterilizing-Grade, 0.2 µm Rated Filters
Sartobran® P Pore size: 0.45 | 0.2 µm (CA double layer)
Your Benefits
- High product yield due to ultra-low unspecific adsorption
- Excellent filtration results especially for large, shear-stress sensitive proteins
- Ideally suited for sterile filtration of viral vaccines and blood & plasma products
Sartobran® P filters are not suitable for gamma irradiation. For easy integration of non-gamma filters into single-use assemblies, we offer a wide range of possibilities with our Filter Transfer Set solutions.
For highest process flexibility Sartobran® P filters are available for conventional stainless-steel or single-use applications. The filter elements are available in various sizes and connector combinations. Please review the selection guide in the supporting literature.
Product Information
-
BrandSartobran® P