Sartoclean® GF Midicaps® 0.65µm

Sartoclean® family is a cellulose acetate (CA) membrane based prefilter. These filters are optimized for the protection of downstream equipment and Sartobran® cellulose acetate final filters.

Item No.: 
5605305G8--SS--K
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Applications:

  • Vaccines and Blood & Plasma
  • Protection of downstream equipment and CA final membrane filters
  • Bioburden reduction

Benefits:

  • Highest product yields
  • Ultra-low unspecific binding membrane
  • More economical process flow
  • Increased total throughput performance

Pure CA Membrane
Sartoclean® CA

Two variants are available. Either a heterogeneous double layer for highest protection and total throughput performance (3.0 µm|0.8 µm or 0.8 µm|0.65 µm combination) or single layer (0.45 µm or 0.2 µm) membrane constellation for highest flow rates.

Power of glass fleece
Sartoclean® GF

The heterogeneous double layer (3.0 µm|0.8 µm or 0.8 µm|0.65 µm combination) is protected by a layer of glass fleece. This increased the total throughput performance of the membrane double layer and adds an adsorptive component to your filtration process.

For highest process flexibility all Sartoclean® filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Review the selection guide in our supporting resources literature.

Applications

  • Application
    • 8799048467040
    • 8799048204896
  • Industry
    8799054758496

Compliance Information

  • Bacterial Endotoxins
    8798947377760
  • Biological Reactivity
    8803105505888

Connections (Physical)

  • Connector Inlet
    8798968611424
  • Connector Outlet
    8798968611424

Dimensions

  • Filter Size
    8798993482336
  • Filtration Area
    0.08 m² / 0.85 ft²
  • Outer Diameter
    108.5 mm (77 mm without Connection / Valves)

General Specifications

  • Capsule/Cartridge Format
    8798962778720
  • Filter Format
    8798988010080
  • Maximum Allowable Back Pressure
    2 bar (29 psi) at 20°C

Materials of Construction

  • Filter Material
    8798990172768
  • Material o-ring | seal
    8799065703008
  • Support Fleece
    8799043191392

Operating Conditions

  • Maximum Differential Pressure
    8799041192544

Physicochemical Information

  • Non-Fiber Releasing
    8799064457824
  • Pore Size Final-filter
    0.65 µm
  • Pore Size Pre-filter
    0.8 µm

Product Information

  • Brand
    8798951670368
  • Pack Size
    50

Sterility/Purity

  • Sterilization Method
    8799086641760

Usage Protocols

  • Sterilization Procedures
    Autoclaving: at 134°C, 30 min, 2 bar