Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. Please note that during this time the eShop will be available with limited functionality only. Please cover your demands for this period before April 29th.

Sartocon® Hydrosart® Cassette

Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.

  • Ultra-low protein adsorption
  • Easy cleaning
  • Higher yields
  • Long product life
  • Retains its performance even with repeated use without fouling or loss of retention
Item No.: 
3021443906E--SG
Availability: 
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.

Hydrosart® E-Screen ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 2 kD
  • 5 kD
  • 10 kD
  • 30 kD
  • 100 kD
  • 300 kD

Hydrosart® 10 kD main applications are:

  • Removal of contaminants
  • Proteins
    • Albumin
    • Hemoglobin
  • ADC
  • Recombinant proteins
  • Antibody fragment bio-conjugates
  • Special mAb’s e.g. one heavy chain and 2 light chain mAb

Applications

  • Industry
    Pharma / Biotech

Compliance Information

  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filtration Area
    0.6 m²
  • Flow Channel Geometry
    Protein conc. >20% /or viscosity above.3cp

General Specifications

  • Cassette Format
    Sartocon Cassettes
  • Filter Format
    Cassettes

Materials of Construction

  • Integral Frame
    Polyvinylidene fluoride (PVDF)
  • Membrane Material
    Hydrosart®
  • Sealing Compound
    Silicone Grey
  • Spacer
    Polypropylene (PP)

Operating Conditions

  • Maximum Inlet Pressure
    4 bar
  • pH Stability
    pH 2 – 14

Physicochemical Information

  • MWCO
    10 kDa
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.

Product Information

  • Brand
    Sartocon®
´