Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. Please note that during this time the eShop will be available with limited functionality only. Please cover your demands for this period before April 29th.

Sartocon® Hydrosart® Cassette

Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.

  • Ultra-low protein adsorption
  • Easy cleaning
  • Higher yields
  • Long product life
  • Retains its performance even with repeated re-use without fouling or loss of retention
Item No.: 
3021860604O--SG
Availability: 
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.

Hydrosart® Microfiltration Cassettes are available in the following molecular weight cut offs:

0.2 μm and 0.45 μm

They can be used to remove the following from liquids:

  • Mammalian cells, CHO, BHK
  • Bacteria, E coli, Pasteurella, C. diphtheria
  • Yeasts
  • Cell lysates

Applications

  • Industry
    8799054758496

Compliance Information

  • Bacterial Endotoxins
    8798947344992
  • Biological Reactivity
    8803105505888
  • Extractables
    8798986044000

Dimensions

  • Filtration Area
    0.4 m²
  • Flow Channel Geometry
    8798994891360

General Specifications

  • Cassette Format
    8798964056672
  • Filter Class
    8798987223648
  • Filter Configuration
    8798987518560
  • Filter Format
    8798988304992

Materials of Construction

  • Integral Frame
    8799035490912
  • Membrane Material
    8799042568800
  • Sealing Compound
    8799083627104
  • Spacer
    8799039029856

Operating Conditions

  • Maximum Inlet Pressure
    4 bar
  • pH Stability
    pH 2 – 14

Physicochemical Information

  • Non-Fiber Releasing
    8799064457824
  • Pore Size
    0.45 µm

Product Information

  • Brand
    8798951932512
´