Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. Please note that during this time the eShop will be available with limited functionality only. Please cover your demands for this period before April 29th.

PES membrane is a membrane polymer that is well established in the biotechnological and pharmaceutical industries. It is a stable polymer featuring a broad pH and temperature range. PES membranes are designed for use in the biotechnical and pharmaceutical industries.

  • Stable polymer featuring a broad pH and temperature range

  • Minimal adsorption of proteins, viruses, etc.
  • Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures
  • Membrane retention is unaffected by repeated re-use
Item No.: 
3021462907E--SG
Availability: 
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.

PES Ultrafiltration Cassettes are available in the following molecular weight cut offs: PES Max, 1 kDa, 5 kDa, 8 kDa, 10 kDa, 30 kDa, 50 kDa, 100 kDa, 300 kDa

Main applications are:

  • IgG

  • Blood factors

  • Enzymes

  • Peptides

Applications

  • Industry
    8799054758496

Compliance Information

  • Bacterial Endotoxins
    8798947344992
  • Biological Reactivity
    8803105505888
  • Extractables
    8798986044000

Dimensions

  • Filtration Area
    0.7 m²
  • Flow Channel Geometry
    8798994989664

General Specifications

  • Cassette Format
    8798964220512
  • Filter Class
    8798987190880
  • Filter Configuration
    8798987518560
  • Filter Format
    8798988304992
  • Ultrafilter
    8799093654112

Materials of Construction

  • Integral Frame
    8799035458144
  • Membrane Material
    8799043650144
  • Sealing Compound
    8799083627104
  • Spacer
    8799039029856

Operating Conditions

  • Maximum Inlet Pressure
    4 bar
  • pH Stability
    pH 1 – 14

Physicochemical Information

  • MWCO
    5 kDa
  • Non-Fiber Releasing
    8799064457824

Product Information

  • Brand
    8798951932512
´