Sartocon® Slice PES Cassette

PES membrane is a membrane polymer that is well established in the biotechnological and pharmaceutical industries. It is a stable polymer featuring a broad pH and temperature range. PES membranes are designed for use in the biotechnical and pharmaceutical industries.

  • Stable polymer featuring a broad pH and temperature range

  • Minimal adsorption of proteins, viruses, etc.
  • Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures
  • Membrane retention is unaffected by repeated re-use
Item No.: 
3051545801W--SG
Availability: 
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.

PES Microfiltration Cassettes are available in the following molecular weight cut offs: 0.1 μm

They can be used to remove the following from liquids:

  • Mammalian cells
  • Clostridia
  • Yeasts
  • Salmonella
  • Mycoplasma reduction

Applications

  • Industry
    Pharma / Biotech

Compliance Information

  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filtration Area
    0.1 m²
  • Flow Channel Geometry
    Microfilter Wide Spacer

General Specifications

  • Cassette Format
    Slice Cassettes
  • Filter Class
    Microfilter
  • Filter Configuration
    Slice Cassette
  • Filter Format
    Cassettes

Materials of Construction

  • Integral Frame
    Polyvinylidene fluoride (PVDF)
  • Membrane Material
    Polyethersulfone (PES)
  • Microfilter
    0.1 µm Polyethersulfone Microfilter Membrane
  • Sealing Compound
    Silicone Grey
  • Spacer
    Polypropylene (PP)

Operating Conditions

  • Maximum Inlet Pressure
    4 bar
  • pH Stability
    pH 1 – 14

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size
    0.1 µm
  • Pore Size Final-filter
    0.1 µm

Product Information

  • Brand
    Sartocon®
´