Sartoguard GF Cartridge 0.2µm 30 inch | 25pc

All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.
- Item No.:
- 5482507G3------G
Choose your Sartoguard GF
Sartoguard GF filter elements combine the defined retention performance of membrane filters with high adsorptive power of glass fiber fleeces. They provide the finest, most efficient and reliable performance for critical prefiltration applications. They are ideally suited for effective retention of particles colloids and lipids which block more expensive sterilizing grade or Mycoplasma retentive membrane filters quickly.
Sartoguard GF filters provide the finest, most efficient and reliable performance for critical prefiltration applications.
Applications
-
IndustryPharma / Biotech
Compliance Information
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filter Size30"(1.8 m² / 19.4 ft²)
General Specifications
-
Capsule/Cartridge FormatCartridges
Materials of Construction
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolyethersulfone (PES)
-
Support FleeceGlass Fiber (GF)
Physicochemical Information
-
Pore Size Final-filter0.2μm
-
Pore Size Pre-filter1.2μm
Product Information
-
Pack Size25
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable