Sartoguard GF

All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.
Choose your product
Filter by product attributes
Products (89)
-
-
108.5 mm (77 mm without Connection / Valves)
-
0.45 µm
-
0.1 µm
-
Silicone (SI)
-
-
-
108.5 mm (77 mm without Connection / Valves)
-
0.45 µm
-
0.1 µm
-
Silicone (SI)
-
-
-
108.5 mm (77 mm without Connection / Valves)
-
0.45 µm
-
0.1 µm
-
Silicone (SI)
-
-
-
108.5 mm (77 mm without Connection / Valves)
-
0.45 µm
-
0.1 µm
-
Silicone (SI)
-
-
-
108.5 mm (77 mm without Connection / Valves)
-
0.8 µm
-
0.2 µm
-
Silicone (SI)
-
-
-
108.5 mm (77 mm without Connection / Valves)
-
0.8 µm
-
0.2 µm
-
Silicone (SI)
-
-
-
108.5 mm (77 mm without Connection / Valves)
-
0.8 µm
-
0.2 µm
-
Silicone (SI)
-
-
-
108.5 mm (77 mm without Connection / Valves)
-
0.8 µm
-
0.2 µm
-
Silicone (SI)
-
-
-
108.5 mm (77 mm without Connection / Valves)
-
0.8 µm
-
0.2 µm
-
Silicone (SI)
-
-
-
108.5 mm (77 mm without Connection / Valves)
-
0.8 µm
-
0.2 µm
-
Silicone (SI)
-
-
-
108.5 mm (77 mm without Connection / Valves)
-
0.8 µm
-
0.2 µm
-
Silicone (SI)
-
-
-
108.5 mm (77 mm without Connection / Valves)
-
0.8 µm
-
0.2 µm
-
Silicone (SI)
-
-
-
108.5 mm (77 mm without Connection / Valves)
-
0.8 µm
-
0.2 µm
-
Silicone (SI)
-
-
-
Sartoguard GF filter elements combine the defined retention performance of membrane filters with high adsorptive power of glass fiber fleeces. They provide the finest, most efficient and reliable performance for critical prefiltration applications. They are ideally suited for effective retention of particles colloids and lipids which block more expensive sterilizing grade or Mycoplasma retentive membrane filters quickly.
Sartoguard GF filters provide the finest, most efficient and reliable performance for critical prefiltration applications.
Sartoguard GF filter elements combine the defined retention performance of membrane filters with high adsorptive power of glass fiber fleeces. They provide the finest, most efficient and reliable performance for critical prefiltration applications. They are ideally suited for effective retention of particles colloids and lipids which block more expensive sterilizing grade or Mycoplasma retentive membrane filters quickly.
Sartoguard GF filters provide the finest, most efficient and reliable performance for critical prefiltration applications.
Materials of Construction
-
Material o-ring | sealSilicone (SI)