Sartopore® Platinum Gamma Maxicaps 0.2µm 10 inch IT valve
Sartopore® Platinum is the high performance polyethersulfone (PES) filter platform from Sartorius Stedim Biotech. The innovative surface modification of the membrane leads to excellent wettability. Therefore, this filter family is perfectly suited for modern single-use applications, making processes highly economic, user friendly and safe. Using Sartopore® Platinum you will benefit from this cutting-edge membrane technology. For challenging processes, such as fill & finish, we offer a special filter type with an increased Bubble Point: Sartopore® Platinum HB.
- Item No.:
- 5497307H1G-SOIT
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartopore® Platinum
Pore Size: 0.45 | 0.2 µm (heterogeneous PES double layer)
Sartopore® Platinum family is the best-wetting filter platform on the market, eliminating any potential wetting induced issues during integrity testing. The perfect wettability of the modified PES double layer membrane leads to significant reduction of the required flushing volume (up to 95% less water needed), which is highly beneficial for single-use processes. Our Sartopore® Platinum family offers the lowest protein adsorption of any PES membrane on the market to maximize product yield. Moreover, our innovative pleating technology (TwinPleat) results in large-area capsules (1 m² filtration area per 10”) to filter large batch sizes with a single device.
Sartopore® Platinum HB is a specific filter type with a higher Bubble Point to ensure highest process safety. This filter is our recommended solution for challenging processes such as fill & finish applications.
Features & Benefits
- Lowest protein adsorption – maximizing product yield
- Excellent wettability – up to 95% less water needed
- No wetting issues during integrity testing – preferred for single-use assemblies
- Highest effective filter area (1 m²/10”) – less filter consumption
For highest process flexibility Sartopore® Platinum filters are offered for conventional and single-use applications. Our filter elements are available in multiple configurations regarding filtration area and adapter combinations. Please review the selection guide in the supporting literature.
Applications
-
IndustryPharma / Biotech
Compliance Information
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector Inlet1.5" Sanitary
-
Connector Outlet1/2" Single Stepped Hose Barb
Dimensions
-
Filter Size10"(1.0 m² / 10.8 ft²)
General Specifications
-
Capsule/Cartridge FormatMaxicaps®
Physicochemical Information
-
Pore Size Final-filter0.2μm
-
Pore Size Pre-filter0.45μm
Product Information
-
BrandSartopore® Platinum
-
Pack Size1
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodGamma Irradiatable