SoloHill® Bag Star-Plus ACF 100g

The Microcarrier Delivery System (MDS) products comprise microcarriers delivered ready-to-use in single-use format. Microcarriers and single-use bag are delivered pre-sterilized by Gamma irradiation, allowing direct seeding into bioreactors. No preparation steps needed. Customized formats available to order up to 8 Kg per bag.
Star-Plus microcarriers are fabricated from cross-linked modified polystyrene cores and positively charged to promote rapid cell attachment and enhanced growth performance of adherent cell types in a variety of medium formulations. The non-protein coated surface of Star-Plus microcarriers enables their use in protein-free and chemically defined cell culture applications. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.
- Item No.:
- AMDS05SPS100
- Piece
- 1
Choose your Microcarriers
Star-Plus microcarriers are offered in both non-sterile and sterile ready-to-use formats to serve both research and manufacturing requirements. The solid core of Star-Plus microcarriers facilitates efficient cell detachment at harvest and promotes high cell viability while maintaining cell critical quality attributes during expansion processes.
Dimensions
-
Size Range (µm)125 - 212 µm
Materials of Construction
-
Protein Coated (yes/no)No
Physicochemical Information
-
Area/gram (cm²/g)360 cm²/g
-
Relative Density1.022 - 1.030
-
Surface Charge (yes/no)Yes
Product Information
-
BrandSoloHill®
Sterility/Purity
-
PuritySterile