Octet® SPR Maintenance Chip

Regular maintenance of the Octet® SF3 is critical in ensuring consistent, reliable results. Daily use can result in adsorption of material to the microfluidic tubing and potential microbial growth within the system, which may impact instrument performance. An inert Octet® SPR Maintenance Chip has been developed for use during all predefined Octet® SF3 cleaning protocols within Octet® SPR Discovery Software, to ensure the system is maintained in excellent working order.  

Top Features of the Octet® SPR Maintenance Chip: 

  • For use in all Octet® SF3 SPR maintenance and cleaning protocols

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Item No.: 
19-0136
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The Octet® SPR Maintenance Chip is a fully inert glass sensor chip with no associated surface chemistry.   

Item Compatibility

Combined use of the Octet® SPR Maintenance Kit and Sensor Chip will maximize instrument run time, provide full confidence in all results generated and prolong overall instrument longevity.

Applications

  • Application
    Maintenance

Features

  • Sensors
    No

Product Information

  • Brand
    Octet®SPR
  • Pack Size
    3

Volume

  • Capacity
    None

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.