Reuse Line modules are designed for multiple use cycles. The Reuse module can be easily cleaned after each use. The choice of cleaning solution, cleaning time and frequency will depend on the specific process stream, fouling tendency and operating conditions.

  • Use for multiple cycles

  • Easy cleaning

Choose your product

Filter by product attributes

Products (214)

  • Reuse Researcher24 300kD 1.0 mm
    Item no.
    WA30010RES24S0
    Filtration Area
    0.094 m2
    Membrane Material
    mPES
    Length
    24
    MWCO
    300kD
  • Reuse Researcher24 500kD 0.5 mm
    Item no.
    WA50005RES24S0
    Filtration Area
    0.094 m2
    Membrane Material
    mPES
    Length
    24
    MWCO
    500kD
  • Reuse Researcher24 500kD 1.0 mm
    Item no.
    WA50010RES24S0
    Filtration Area
    0.094 m2
    Membrane Material
    mPES
    Length
    24
    MWCO
    500kD
  • Reuse Researcher24 50kD 0.5 mm
    Item no.
    WA05005RES24S0
    Filtration Area
    0.094 m2
    Membrane Material
    mPES
    Length
    24
    MWCO
    50kD
  • Reuse Researcher24 50kD 1.0 mm
    Item no.
    WA05010RES24S0
    Filtration Area
    0.094 m2
    Membrane Material
    mPES
    Length
    24
    MWCO
    50kD
  • Reuse Researcher24 750kD 0.5 mm
    Item no.
    WA75005RES24S0
    Filtration Area
    0.094 m2
    Membrane Material
    mPES
    Length
    24
    MWCO
    750kD
  • Reuse Researcher24 750kD 1.0 mm
    Item no.
    WA75010RES24S0
    Filtration Area
    0.094 m2
    Membrane Material
    mPES
    Length
    24
    MWCO
    750kD
  • Reuse Researcher41 0.1µm 1.0 mm
    Item no.
    WA91010RES41S0
    Filtration Area
    0.1716 m2
    Membrane Material
    mPES
    Length
    41
    Application
    Microfiltration
  • Reuse Researcher41 0.45µm 1.0 mm
    Item no.
    WA94510RES41S0
    Filtration Area
    0.1716 m2
    Membrane Material
    mPES
    Length
    41
    Application
    Microfiltration
  • Reuse Researcher41 100kD 0.5 mm
    Item no.
    WA10005RES41S0
    Filtration Area
    0.1716 m2
    Membrane Material
    mPES
    Length
    41
    MWCO
    100kD
  • Reuse Researcher41 100kD 1.0 mm
    Item no.
    WA10010RES41S0
    Filtration Area
    0.1716 m2
    Membrane Material
    mPES
    Length
    41
    MWCO
    100kD
  • Reuse Researcher41 300kD 0.5 mm
    Item no.
    WA30005RES41S0
    Filtration Area
    0.1716 m2
    Membrane Material
    mPES
    Length
    41
    MWCO
    300kD
  • Reuse Researcher41 300kD 1.0 mm
    Item no.
    WA30010RES41S0
    Filtration Area
    0.1716 m2
    Membrane Material
    mPES
    Length
    41
    MWCO
    300kD
  • Reuse Researcher41 500kD 0.5 mm
    Item no.
    WA50005RES41S0
    Filtration Area
    0.1716 m2
    Membrane Material
    mPES
    Length
    41
    MWCO
    500kD
  • Reuse Researcher41 500kD 1.0 mm
    Item no.
    WA50010RES41S0
    Filtration Area
    0.1716 m2
    Membrane Material
    mPES
    Length
    41
    MWCO
    500kD
  • Results per page: | |

    Reuse Line hollow fiber modules offers a modified polyethersulfone (m-PES) membrane which is gentle on your cells, biomolecules and viruses. Generate high yields and low hold-up volumes. Reuse Line modules provide a linear and predictive scale-up process from laboratory and pilot-scale to manufacturing scale by using matching materials, fluid-path length, and performance characteristics. Reuse Line modules are fully scalable with batch volumes from 10 mL up to 1500 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 166.0 ft² (15.42 m²). Due to the inhouse production of the membrane the Reuse Line can offer you a high batch-to-batch consistency. Reuse Line hollow fiber modules can be sanitized and cleaned in 0.5 - 1.0 N NaOH and stored in 0.1 N NaOH between uses.

    For those applications where cleaning and Reuse is warranted, the Reuse Line hollow fiber modules offer:

    • Self-contained Membrane offering from 3 kD to 750 kD MWCO and from 0.1 μm to 0.65 μm pore size

    • Easy and reliable scale up and scale down

    • Low hold up volume

    • High product flux and total capacity

    • Robust, strong, multi-use hollow fiber membranes

    • Low binding m-PES membrane - high yield and easy to clean