Steamer Discover24 0.45µm 1.0 mm

The Steamer Line Hollow Fiber TFF Modules are designed for perfusion and aseptic applications. They are delivered gamma irradiated and ready to use and can be autoclaved.

  • Self-contained units

  • Autoclavable

Item No.: 
AU94510DIS24L6
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Steamer Line hollow fiber membrane products incorporate our latest glycerin free low extractables, heat resistant modified polyethersulfone (m-PES) membrane technology. All Steamer Line modules are gamma irradiated and ready to use without any tedious pre-rinse. The extractables level for the Steamer Line modules is approximately 80x less than a glycerin conditioned membrane, see Extractables Flush Analysis. After a quick buffer conditioning the module is ready to be used or autoclaved. For autoclaving directions, please see the Steamer Line Validation Guide. Steamer Line modules are fully scalable from batch volumes from 10 mL up to 250 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 26.9 ft² (2.5 m²).

The Steamer Line modules offer true ready to use crossflow solution:

  • Self-contained units

  • No humectants

  • No pre-rinse required (glycerin free)

  • Ready to use

  • Easy and reliable scale up and scale down Membrane offering from 3kD to 750kD MWCO and from 0.1 μm to 0.65 μm pore size

  • Gamma irradiated

  • Cost efficiency

Applications

  • Application
    8799046304352
  • Scale
    8799083364960

Connections (Physical)

  • Connector(s)
    8803698475616

Dimensions

  • Filter Diameter
    0.95 cm
  • Filtration Area
    0.0107 m2
  • Length
    24

General Specifications

  • Capsule/Cartridge Format
    8798962287200

Materials of Construction

  • Membrane Material
    8799043420768

Physicochemical Information

  • Fiber ID
    1.0 mm
  • Pore Size
    0.45µm
  • Viscosity
    8799094375008

Product Information

  • Pack Size
    6-pack

Usage Protocols

  • Autoclaving
    yes

Volume

  • Recommended Batch Volume
    50-400 ml