Polyethersulfone Ultrafilter
PES membrane is a membrane polymer that is well established in the biotechnological and pharmaceutical industries. It is a stable polymer featuring a broad pH and temperature range. PES membranes are designed for use in the biotechnical and pharmaceutical industries.
Stable polymer featuring a broad pH and temperature range
- Minimal adsorption of proteins, viruses, etc.
- Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures
- Membrane retention is unaffected by repeated re-use
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Products (106)
PES Ultrafiltration Cassettes are available in the following molecular weight cut offs: PES Max, 1 kDa, 5 kDa, 8 kDa, 10 kDa, 30 kDa, 50 kDa, 100 kDa, 300 kDa
Main applications are:
IgG
Blood factors
Enzymes
Peptides
PES Ultrafiltration Cassettes are available in the following molecular weight cut offs: PES Max, 1 kDa, 5 kDa, 8 kDa, 10 kDa, 30 kDa, 50 kDa, 100 kDa, 300 kDa
Main applications are:
IgG
Blood factors
Enzymes
Peptides
Datasheet
User Manual
Product Information
-
BrandSartocon®