Sartocon® Hydrosart® Cassette

Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.

  • Ultra-low protein adsorption
  • Easy cleaning
  • Higher yields
  • Long product life
  • Retains its performance even with repeated use without fouling or loss of retention

Item No.: 
3021442906E--SG
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

Hydrosart® E-Screen ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 2 kD
  • 5 kD
  • 10 kD
  • 30 kD
  • 100 kD
  • 300 kD

Hydrosart® 5 kD main applications are:

  • Removal of contaminants
  • Oligonucleotides
  • Inulin

Applications

  • Industry
    8799054758496

Compliance Information

  • Bacterial Endotoxins
    8798947344992
  • Biological Reactivity
    8803105505888
  • Extractables
    8798986044000

Dimensions

  • Filtration Area
    0.6 m²
  • Flow Channel Geometry
    8798994989664

General Specifications

  • Cassette Format
    8798964220512
  • Filter Format
    8798988304992

Materials of Construction

  • Integral Frame
    8799035458144
  • Membrane Material
    8799042568800
  • Sealing Compound
    8799083627104
  • Spacer
    8799039029856

Operating Conditions

  • Maximum Inlet Pressure
    4 bar
  • pH Stability
    pH 2 – 14

Physicochemical Information

  • MWCO
    5 kDa
  • Non-Fiber Releasing
    8799064457824

Product Information

  • Brand
    8798951932512