Sartoflow® Tangential Flow Filtration Systems

Sartorius offers flexible tangential flow filtration (TFF) systems for process development and clinical trials up to commercial production batches.

The TFF portfolio can flex to accommodate individual requirements, with a range of options that includes cost-efficient multi-use systems or closed systems with single-use flow kits for bioburden reduced processing.

  • Benchtop to production scale from 100 mL to 200 L
  • Working membrane sizes from 10 cm² to 10 m²
  • Single-use and multi-use
  • Highly- to fully automated
  • Compliancy to cGMP available
  • Modular standard systems allow shorter lead times

Choose your product

Products (4)

  • Sartoflow® Advanced
    Item no.
    SFADVANCED
    Membrane Area
    0.1 - 0.5 m² (optionally 0.7 - 2.1 m²)
    Tube Size (ID – OD)
    1/2"
  • Sartoflow® Expert SU
    Item no.
    SFEXPERTSU
    Membrane Area
    0.14, 0.28, 0.42, 1.4 m²
    Hold-up Volume
    ~400 mL
    Tube Size (ID – OD)
    3/8"
  • Sartoflow® Smart
    Item no.
    SFSMART
    Membrane Area
    50 cm² - 0.14 m²
    Hold-up Volume
    < 20 mL
  • Sartoflow® Study
    Item no.
    SFSTUDY

    SARTOFLOW® Study
    Your best assistant in ultra and diafiltration
    This manual benchtop Crossflow system has been optimized for ultrafiltration, microfiltration and diafiltration applications used in many downstream processes.

  • Learn more about the specific products or consult our experts.

    Applications

    • Application
      • Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
      • Concentration
      • DNA Concentration
      • Antibody Purification
      • Desalting
      • Buffer Exchange
      • Protein Concentration
      • Single Use Processing