Paint-Mixing Scales PMA.Power

If you do not want to make any compromises when mixing large amounts of paint.

Weighing capacity 35 kg, readability 0.1 g

Choose your product

Filter by product attributes

Products (6)

  • High-capacity paint-mixing scale
    Item no.
    PMA35001-Y
    Ex Approval/Zone
    Ex zone 2
  • Paint Mixing Scale PMA.Power for use in non hazardous areas with a weighing range of 35 kg and 0.1 g resolution
  • PMA.Power Ex zone 1 package
    Item no.
    PMP01P-XKR013
    Ex Approval/Zone
    Ex zone 1
  • PMA.Power Ex zone 1 package
    Item no.
    PMP01P-XDR013
    Ex Approval/Zone
    Ex zone 1
  • PMA.Power standard package
    Item no.
    PMP01P-000011
    Ex Approval/Zone
    Non ex
  • PMA.Power zone 2 package
    Item no.
    PMP01P-Y00011
    Ex Approval/Zone
    Ex zone 2
  • If you do not want to make any compromises when mixing large amounts of paint, the new PMA.Power is the ideal solution. Its monolithic weigh cell featuring a resolution of 0.1 g and a weighing capacity extending up to 35 kg enables you to pour components quickly and accurately into relatively large paint cans.

    Thanks to its high resolution, you will also find it easy to pour in small amounts with total accuracy on the PMA.Power scale. This lets you save money by not having to buy a second scale.

    • Large 14-segment display
    • Scrolling text function
    • Especially for mixing under tough ambient conditions
    • Protected against overload
    • Calculation by factor function (to mix fractional amounts)
    • Recalculation function
    • Standard serial interface port

    Product Information

    • Brand
      PMA.Power
  • In-use cover for display of PMA.Quality | PMA.Power (PMA7501...| PMA35001...)

    These solvent-resistant covers designed for the professional environment of paint mixing will effectively protect your scales from dirt and spillage, helping to minimize your effort in cleaning.

  • RS232 data communications cable to connect a PMA.Power or PMA.Quality, cable length 2 m (~6 ft.), 9-9 pin - not for use in zone 1 (Class I, Div 1) hazardous areas!

    Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

  • USB/RS232 cable
    Item no.
    YCO12

    USB/RS232-Converter to connect a PMA7501... | PMA35001... (to connect a PMA7500... | PMA35D/H... only in SBI mode), length 1.8 m, 9 pin

    • not for use in zone 1 (Class I, Div 1) hazardous areas!

  • Grounding cable, 2 m (6.5 ft.)
    Item no.
    YCC01-X046M2

    Suitable for PMA7500-X..., PMA35D-X..., PMA35H-X..., PMA7501-X..., PMA7501-Y...., PMA7500-X..., PMA7500-Y..., PMA35001-X, PMA35001-Y, EVO1Y...., EVO1X...., LAB1X..., VIS1Y..., VIS1X...., TMP020-X00002, TMP020-X00001

  • Knob Weight
    Item no.
    YCW714-AC-00

    Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.