iQue® Plus One Detector Maintenance Solution

The iQue® Plus One Detector Maintenance Solution aids in rinsing flow cytometry equipment by acting as a lubricant, allowing broken down debris to pass more easily. Typically, this is used during startup/shutdown cycles and during internal cleanings.

Top Features of iQue® Plus One Detector Maintenance Solution:

  • Convenient, ready-to-use solution
  • Second phase rinsing solution for cleaning the detector – prevents clogging

Popular Applications for iQue® Plus One Detector Maintenance Solution:

  • Maintenance for (500ml, 1X concentrate - 5 bottles) for iQue® 3 and iQue® Screener Plus

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Volume
Item No.: 
91089
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

iQue® Plus One Detector Maintenance Solution has revolutionized the flow cytometry maintenance process. This ready-to-use solution prevents clogging of equipment and acts as a lubricating agent to assist in the passing of broken-down debris.

Instrument Compatibility

  • iQue® Screener PLUS
  • iQue®3

Note: Sartorius now offers this solution in 1X solution to simplify your workfow (no diultion required.)

Features

  • Device/Instrument Compatibility
    • iQue® Screener PLUS
    • iQue®3

Product Information

  • Brand
    iQue®
  • Pack Size
    1

Volume

  • Volume
    500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.