Incucyte® Nuclight Rapid NIR Dye for Live-Cell Nuclear Labeling
Supplied as a single vial (50 µL), sufficient for 100 to 200 tests in a 96-well plate.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $502.00
- Item No.:
- 4804
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Incucyte® Reagents and Kits
The Incucyte® Nuclight Rapid NIR Dye for nuclear labeling is a cell permeable DNA stain that specifically stains nuclei in cells and is ideally suited to the mix-and-read, real-time quantification using the Incucyte® Live-Cell Analysis System. Addition of the Incucyte® Nuclight Rapid NIR Dye to normal healthy cells is non-perturbing to cell growth and morphology and provides homogeneous staining of nuclei, enabling the real-time, fluorescent quantification of cell proliferation. When added to cell culture medium, the inert stain crosses the cell membrane and has excellent specificity for DNA without the need for a wash step. With the Incucyte® integrated analysis software, fluorescent objects can be quantified and background fluorescence minimized. This reagent can be multiplexed with Incucyte® Annexin V, Caspase-3/7 or Cytotox Dyes for simultaneous readouts of apoptosis or cytotoxicity alongside cell proliferation. The Incucyte® Nuclight Rapid NIR Dye has been validated for use with Incucyte® Live-Cell Analysis Systems configured with an Orange/NIR Optical Module or a Green/Orange/NIR Optical Module.
Datasheet
Safety Datasheet
Applications
-
Assay Type
-
Cell Counting
-
Cell Health
-
Proliferation
-
Viability
- Nuclear Labeling
-
Cell Counting
-
Research AreaCell Proliferation
Features
-
Device/Instrument Compatibility
-
S3
- S3
-
S3
-
Optical Module
-
Orange/NIR
- Green/Orange/NIR
-
Orange/NIR
General Specifications
-
ColorNIR
Product Information
-
BrandIncucyte®
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.