Sartosteel are especially developed for removing particles from liquids, gas and steam. Sartosteel is applied in biopharmaceutical processes such as steam, condensate and water filtration.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (5)

Product Information

Sartosteel stainless steel depth filter catridges contain sintered, homogeneous, 0.4 mm thick non woven stainless steel mesh layers, which are reinforced on both sides by mesh supports. These filters are used for removing particles from liquids and gases (steam). Sartosteel filter cartridges offer the user maximum security along with low filtration costs.

Applications

Sartosteel is applied in biopharmaceutical process such as steam, condensate ande water filtration.

Chemical Industries

  • polymer filtration (from 3 μm)
  • catalyst retention (10 μm)
  • gas filtration (> 80°C)
  • cleaning agents

Machine-building | Automotive Industries

  • fuel filtration
  • hydraulic oils

Performance

Sartosteel stainless steel depth filter catridges contain sintered, homogeneous, 0.4 mm thick non woven stainless steel mesh layers, which are reinforced on both sides by mesh supports. These filters are used for removing particles from liquids and gases (steam). Sartosteel filter cartridges offer the user maximum security along with low filtration costs.

Product Benefits:

  • high dirt-handling capacity
  • high mechanical stability
  • homogeneous material construction
  • absolutely leak-proof connections between end caps and filter unit.

Quality Control:

Sartosteel are designed, developed and manufactured in accordance with a DIN ISO 9001 certified Quality Management System.

Applications:

Sartosteel is applied in biopharmaceutical process such as:

  • Steam filtration
  • Condensate filtration
  • Water filtration
  • Polymer filtration (from 3 µm)
  • Catalyst retention (10 µm)
  • Gas filtration (> 80°C)
  • Cleaning agents
  • Fuel filtration
  • Hydraulic oils

Performance:

Sartosteel stainless steel depth filter catridges contain sintered, homogeneous, 0.4 mm thick nonwoven stainless steel mesh layers, which are reinforced on both sides by mesh supports. These filters are used for removing particles from liquids and gases (steam). Sartosteel filter cartridges offer the user maximum security along with low filtration costs.

Product Benefits:

  • High dirt-handling capacity
  • High mechanical stability
  • Homogeneous material construction
  • Absolutely leak-proof connections between end caps and filter unit

Quality Control:

Sartosteel are designed, developed and manufactured in accordance with a DIN ISO 9001 Certified Quality Management System.

Applications

  • Application
    Air/Gas Filtration

Product Information

  • Brand
    Sartosteel®