• Shop
  • BioPAT® Trace Cleaning Solution

BioPAT® Trace Cleaning Solution EtOH/ MeOH

The BioPAT® Trace Cleaning Solution for the application methanol and ethanol contains 1 liter and can be used in the BioPAT® Trace and Multi Trace system.

Calibration solution type with measurement range
Item No.: 
BPT0044A
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

The cleaning solution should be used for cleaning the tubes. For longer waiting times the cleaning mode should be activated. For this purpose, all of the lines of standards and transport buffer, and optionally the sample feed has to be connected to the cleaning solution.

Applications

  • Cleaning Solution Type
    8804023075424
  • Usage
    8799093949024

General Specifications

  • Calibration solution type with measurement range
    8802286961248

Product Information

  • Brand
    8798954062432

Volume

  • Capacity
    1 L
´