Hybridoma feed 1L Bottle
HYB FS is a chemically defined and animal component-free medium supplement. It is developed for the use as a feeding solution in combination with hybridoma cell culture media, such as HYB GM or Hybridoma Base Medium for mAbs production. The feed supplement contains highly concentrated nutrients. It does not contain lipids, hydrolysates, or growth factors. The feed supports superior production of antibodies in suspension culture by maintaining and extending the production capability of hybridoma cultures. Consumed substances like vitamins and amino acids are replenished to increase the protein yield.
- Item No.:
- 895-0001
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Hybridoma_Medium
- Suitable for a broad variety of hybridoma cells (e.g., human, mouse or rat hybridoma cells)
- Suitable for various feeding strategies such as fed-batch processes.
- Chemically defined, serum-free, animal component-free and hydrolysate-free.
- Little or no adaptation required from other serum-free media.
- Supports stable growth at high viability in seed train culture.
- w/o growth factor.
- w/o L-glutamine.
- Approved by ISO 9001 QMS.
Applications
-
ApplicationProtein
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Features
-
Serum FreeYes
Physicochemical Information
-
Chemically Defined (CD)Yes
Product Information
-
Package TypeBottle
Volume
-
Volume1 L