Single-use Assemblies

Sartorius' Single-use Assemblies are robust, sterile and ready-to-use to create flexibilty in all bio-processing steps. Our pre-designed tubing assemblies feature highly qualified and widely used components. Choose from Sartorius' components such as Tuflux® SIL or TPE tubing, sterile connectors such as Opta® and sterile disonnectors such as Clipster® or from other qualified components. With tubing sizes ranging from 1/4" (6.4 mm) to 1" (25 mm) ID, Sartorius has a vast array of options to meet a wide variety of bioprocessing needs.

Choose your product

Products (7)

  • Transfer Set - 3/16" - 5/16" - 750 mm - Quick coupler Female 1/4" - PC inlet - Luer Male 3/16"  - PP outlet - 40 pcs
    Item no.
    FFT103100
    Tube Size (ID – OD)
    3/16″ × 5/16″ (4.8 mm x 8.0 mm)
    Tube Length
    0,75 m (29.5")
  • Transfer Set - 3/8" - 5/8" - 1000 mm - Quick coupler female 3/8" - PC inlet - Quick coupler Female 3/8" - PC outlet - 40 pcs
    Item no.
    FFT102540
    Tube Size (ID – OD)
    3/8" × 5/8" (9.6 mm × 15.9 mm)
    Tube Length
    1 m (39.4")
  • Transfer Set - 3/8" - 5/8" - 1000 mm - Quick coupler Female 3/8" - PC inlet - Tri Clamp mini 3/8" HB - PP outlet - 40 pcs
    Item no.
    FFT102364
    Tube Size (ID – OD)
    3/8" × 5/8" (9.6 mm × 15.9 mm)
    Tube Length
    1 m (39.4")
    Connector Outlet
    Tri Clamp mini 3/8" HB - PP
  • Transfer Set - 3/8" - 5/8" - 3000 mm - 3/8" Opta® SFT Female - 3/8" Opta® SFT Male - 10 pcs
    Item no.
    FBT129808
    Tube Size (ID – OD)
    3/8" × 5/8" (9.6 mm × 15.9 mm)
    Tube Length
    30 m (119")
    Connector Outlet
    3/8" Opta® SFT male
  • Transfer Set - 3/8" - 5/8" - 500 mm - Quick coupler female 3/8" - PC inlet - Tri Clamp mini 3/8" HB - PP outlet - 1 pcs
    Item no.
    FFT103568
    Tube Size (ID – OD)
    3/8" × 5/8" (9.6 mm × 15.9 mm)
    Tube Length
    0.5 m (19.7")
    Connector Outlet
    Tri Clamp mini 3/8" HB - PP
  • Transfer Set - 3/8" - 5/8" - 5000 mm - 3/8" Opta® SFT Female - 3/8" Opta® SFT Male - 10 pcs
    Item no.
    FBT129809
    Tube Size (ID – OD)
    3/8" × 5/8" (9.6 mm × 15.9 mm)
    Tube Length
    50 m (197")
    Connector Outlet
    8798968283744
  • Transfer Set - 3/8" - 9/16" - 500 mm - Quick coupler Female 3/8" (with plug) - PC inlet - Quick coupler Male 3/8" (with plug) - PC/Silicone outlet - 1 pcs
  • Single-use assemblies are critical for transfers between single-use and hybrid systems and between cleanroom or isolator walls. Choose from pre-designed solutions or contact us to let our experts design the best solution to meet your specific requirements from our extensive qualified component library.

    Applications

    • Application Area
      Transferring
    • Process Step
      • Drug Substance Purification
      • Drug Product Formulation
      • Media Preparation
      • Buffer Preparation
      • Cell Harvest & Downstream Processing Intermediates