CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns.

Choose your product

Products (131)

  • CIMmultus® C4 HLD 1 mL Monolithic Column (2 μm)
    Item no.
    311.8136-2
    Channel Size
    2 µm
    Bed Volume
    1 mL
    GMP Compliance
    8798996267616
    Package Type
    8799066030688
  • CIMmultus® C4 HLD 4 mL Monolithic Column (2 μm)
    Item no.
    414.8136-2
    Channel Size
    2 µm
    Bed Volume
    4 mL
    GMP Compliance
    8798996267616
    Package Type
    8799066030688
  • CIMmultus® C4 HLD 40 mL cGMP Compliant (2 μm)
    Item no.
    914.8136-2
    Channel Size
    2 µm
    Bed Volume
    40 mL
    GMP Compliance
    8798996300384
    Package Type
    8799066030688
  • CIMmultus® C4 HLD 40 mL Monolithic Column (2 μm)
    Item no.
    614.8136-2
    Channel Size
    2 µm
    Bed Volume
    40 mL
    GMP Compliance
    8798996267616
    Package Type
    8799066030688
  • CIMmultus® C4 HLD 400 mL cGMP Compliant (2 μm)
    Item no.
    924.8136-2
    Channel Size
    2 µm
    Bed Volume
    400 mL
    GMP Compliance
    8798996300384
    Package Type
    8799066030688
  • CIMmultus® C4 HLD 400 mL Monolithic Column (2 μm)
    Item no.
    814.8136-2
    Channel Size
    2 µm
    Bed Volume
    400 mL
    GMP Compliance
    8798996267616
    Package Type
    8799066030688
  • CIMmultus® C4 HLD 4000 mL cGMP (2 μm)
    Item no.
    934.8136-2
    Channel Size
    2 µm
    Bed Volume
    4000 mL
    GMP Compliance
    8798996300384
    Package Type
    8799066030688
  • CIMmultus® C4 HLD 8 mL Monolithic Column (2 μm)
    Item no.
    411.8136-2
    Channel Size
    2 µm
    Bed Volume
    8 mL
    GMP Compliance
    8798996267616
    Package Type
    8799066030688
  • CIMmultus® C4 HLD 80 mL cGMP Compliant (2 μm)
    Item no.
    911.8136-2
    Channel Size
    2 µm
    Bed Volume
    80 mL
    GMP Compliance
    8798996300384
    Package Type
    8799066030688
  • CIMmultus® C4 HLD 80 mL Monolithic Column (2 μm)
    Item no.
    611.8136-2
    Channel Size
    2 µm
    Bed Volume
    80 mL
    GMP Compliance
    8798996267616
    Package Type
    8799066030688
  • CIMmultus® C4 HLD 800 mL cGMP Compliant (2 μm)
    Item no.
    921.8136-2
    Channel Size
    2 µm
    Bed Volume
    800 mL
    GMP Compliance
    8798996300384
    Package Type
    8799066030688
  • CIMmultus® C4 HLD 800 mL Monolithic Column (2 μm)
    Item no.
    811.8136-2
    Channel Size
    2 µm
    Bed Volume
    800 mL
    GMP Compliance
    8798996267616
    Package Type
    8799066030688
  • CIMmultus® C4 HLD 8000 mL cGMP (2 μm)
    Item no.
    931.8136-2
    Channel Size
    2 µm
    Bed Volume
    8000 mL
    GMP Compliance
    8798996300384
    Package Type
    8799066030688
  • CIMmultus® DEAE 1 mL Monolithic Column (1.3 μm)
    Item no.
    311.5114-1.3
    Ligand
    DEAE (weak anion exchanger, diethylamino)
    Channel Size
    1.3 µm
    Bed Volume
    1 mL
    Package Type
    Individually Packed
  • CIMmultus® DEAE 1 mL Monolithic Column (2 μm)
    Item no.
    311.5114-2
    Ligand
    DEAE (weak anion exchanger, diethylamino)
    Channel Size
    2 µm
    Bed Volume
    1 mL
    Package Type
    Individually Packed
  • Results per page: | |

    CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

    Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.

    Product Information

    • Brand
      CIMmultus®