The Celsius® Transfer Carts is designed to minimize the operator efforts when transferring Celsius® Pak into the Freeze-Thaw Modules. The Transfer Carts are available in two sizes: TC33 with a maximum carrying capacity of 33 L and TC100 with a maximum carrying capacity of 100 L

Volume
Item No.: 
FTH-TC00033-0001
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

The Celsius® System Transfer Carts are polished stainless steel carts with pharmaceutical-grade casters designed to minimize the operator efforts when transferring Celsius® Pak from and to the Freeze-Thaw Modules of the Celsius® FT100.

  • The TC33 Transfer Cart has a maximum carrying capacity of 33 L. The TC33 holds up to two Celsius® Pak Carriers for 1 L & 2 L Celsius® Pak, four 8.3L Celsius® Pak, two 16.6L Celsius® Pak, or a mix of each.
  • The TC100 Transfer Cart has a maximum carrying capacity of 100 L. The TC100 holds up to six Celsius® Pak Carriers for 1 L & 2 L Celsius® Pak, twelve 8.3L Celsius® Pak, six 16.6L Celsius® Pak, or a mix of each.

The Transfer Carts include a docking system that perfectly aligns with the bays in the Celsius® FT100, the Fill Station, the SM100 - Storage Module and the Celsius® SSM, as well as locking casters. This system ensures that the Celsius® Pak can easily slide into or out from the Celsius® CFT equipment with minimal effort and complete reliability for both the operator and the product.

Applications

  • Application Area
    Frozen storage & shipping
  • Process Step
    • Process intermediates freezing and thawing
    • Bulk drug substance freezing and thawing

Dimensions

  • Dimensions WxDxH
    30" × 35.5" × 54.6" (76 × 90 × 139 cm)

Features

  • Load Capacity
    • Up to 2 × 16.6 L Celsius® Pak
    • Up to 2 × 8.3 L Celsius® Pak and up to 1 × 16.6 L Celsius® Pak
    • Up to 4 × 8.3 L Celsius® Pak
  • Reusable
    Yes

Materials of Construction

  • Materials of Construction
    304 stainless steel (polished)

Product Information

  • Brand
    Celsius® CFT
  • Pack Size
    1

Volume

  • Volume
    33 L