Sartocon® Slice PES Cassette
PES membrane is a membrane polymer that is well established in the biotechnological and pharmaceutical industries. It is a stable polymer featuring a broad pH and temperature range. PES membranes are designed for use in the biotechnical and pharmaceutical industries.
Stable polymer featuring a broad pH and temperature range
- Minimal adsorption of proteins, viruses, etc.
- Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures
- Membrane retention is unaffected by repeated re-use
- Item No.:
- 3051462901E--SW
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Polyethersulfone Ultrafilter
PES Ultrafiltration Cassettes are available in the following molecular weight cut offs: PES Max, 1 kDa, 5 kDa, 8 kDa, 10 kDa, 30 kDa, 50 kDa, 100 kDa, 300 kDa
Main applications are:
IgG
Blood factors
Enzymes
Peptides
Applications
-
IndustryPharma / Biotech
Compliance Information
-
Bacterial Endotoxins< 0.18 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filtration Area0.1 m²
-
Flow Channel GeometryProtein conc. >20% /or viscosity above.3cp
General Specifications
-
Cassette FormatSlice Cassettes
-
Filter ClassUltrafilter
-
Filter ConfigurationSlice Disposable Cassette
-
Filter FormatCassettes
-
Ultrafilter5 kD Polyethersulfone Ultrafilter Membrane
Materials of Construction
-
Integral FramePolyvinylidene fluoride (PVDF)
-
Membrane MaterialPolyethersulfone (PES)
-
Sealing CompoundSilicone White (High chemical resistance)
-
SpacerPolypropylene (PP)
Operating Conditions
-
Maximum Inlet Pressure4 bar
-
pH StabilitypH 1 – 14
Physicochemical Information
-
MWCO5 kDa
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
Product Information
-
BrandSartocon®
Full Flexibility Meets Outstanding TFF Performance
Flexible solution
01. - 2.1 m² membrane sizes | 10 L stainless steel vessel or 5, 10, 20 L single-use bags for recirculation
High product yields
4-piston membrane pump for low shear
Highly automated
Two pumps for feed and buffer addition, as well as full TMP control