Choose your product

Most used filters

Filter by product attributes

Biosafe® & SART Rapid Transfer Ports (11)

  • Biosafe® Aseptic Transfer Port - Outside Opening
  • Biosafe® Aseptic Transfer Port

    Product Family

    Biosafe® Aseptic Transfer Port

    The Biosafe® range of Aseptic Transfer Ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids. Biosafe® Aseptic Transfer Ports also effectively maintain the integrity of critical areas, including isolators, RABS and cleanrooms.

    Show all Products
  • Biosafe® Aseptic Transfer Single-Use Bag

    Product Family

    Biosafe® Aseptic Transfer Single-Use Bag

    Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.
    The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.

    Show all Products
  • Biosafe® Ports Accessories, Options & Support

    Product Family

    Biosafe® Ports Accessories, Options & Support

    Accessories, Options & Support for Biosafe® Ports

    Show all Products
  • Gammasart ATD™ connector

    Product Family

    Gammasart ATD™ connector

    In order to meet your process requirement needs, several different variants of the Gammasart ATD™ connector are available for purchase: stand-alone non-sterile, stand-alone gamma irradiated, or pre-assembled, pre-validated and pre-sterilized on a single-use system.

    Show all Products
  • SART System™ Port

    Product Family

    SART System™ Port

    The SART System™ is designed to secure the aseptic transfer of sterile liquid into a sterile final filling environment. With its small dimensions, the SART System™ Port can easily be installed on Isolator or RABS (Restricted Access Barrier System) panels.

    Show all Products
  • Biosafe® Aseptic Transfer Port - Inside Opening
  • Biosafe® Biosteam® S Port Stopper - Outside
    Item no.
    FAA113645
    Brand
    8798955143776
    Application Area
    8803895902816
    Materials of Construction
    Edelstahl 316L, PETP, PEEK, EPDM für Dichtungen, Acero inoxidable 316 L, PETP, PEEK, EPDM para juntas, Stainless Steel 316L, PETP, PEEK, silicone/EPDM for gaskets, Acciaio inox 316L, PETP, PEEK, EPDM per guarnizioni, ステンレス316L、PETP/PEEK/EPDM(ガスケット用), Aço inoxidável 316L, PETP, PEEK, EPDM para juntas, Нержавеющая сталь 316L, PETP, PEEK, EPDM для прокладок, 316L不锈钢 , PETP, PEEK, EPDM(垫圈), Stainless Steel 316L, PETP, PEEK, silicone/EPDM for gaskets
    Opening
    8799064883808
  • Dummy Service Connector for Stopper Port
    Item no.
    FAA113646
    Brand
    8798955143776
    Application Area
    8803895902816
    Process Step
    8799058756192, 8799058526816, 8799058723424, 8799058625120
    Type
    Biosafe® Dummy Service Connector for Biosafe® Biosteam® S Port