Centrisart® D-16C Refrigerated Benchtop Centrifuge

A compact, refrigerated, bench top centrifuge with good capacity and optional high speed settings of up to 15,300 rpm make it an all purpose machine ideally suited for tissue culture as well as molecular biology applications.

Item No.: 
D-16C-1EU
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

  • Optimum combination - Rotors for Sartorius Vivaspin® filtration units
  • Sample protection – Reliable sample cooling to 4 °C at max. speed
  • Compact – Very small footprint (27 x 24 cm)
  • Volume | Capacity: 24 × 2 ml | 48 ml

The microcentrifuge Centrisart A-14C is extremely compact, space-saving. The powerful centrifuge provides a maximum speed of 15,000 rpm and a capacity of 24 × 2 ml. Microcentrifuge A-14C is ideal suited for nucleic acid isolation and purification using spin-columns and concentrating biological samples using Sartorius Vivaspin® 500 units. Processes like sample concentration of e.g. antibody solutions by ultrafiltration, desalting or buffer exchange, as well as removal of contaminations with small or very large molecular weights, are particularly supported through the special Vivaspin® 500 ultrafiltration unit-tailored rotor YCSR-A1C. In addition, the microcentrifuge is well-suited to sediment cells or particles in small volumes. The device provides large control buttons and easy-to-read displays to facilitate quick and easy input or selection of centrifugation parameters and convenient operation.

Thanks to its small size the microcentrifuge Centrisart® A-14C fits on any laboratory bench. The low height and the motorized lid lock ensure convenient sample loading and removal. Upon a gentle push the lid closes automatically. On completion the lid can be unlocked by a single key stroke and lifts autonomously. With just one finger the lid can then be opened completely and is securely kept open by a spring mechanism. During centrifugation runs the electronic lid lock prevents accidental opening of the lid to provide extensive user protection.

Microcentrifuge Centrisart A-14C represents exceptional product quality and meets the highest safety requirements. Amongst others, the high quality is reflected by the low-level noise of max. 53 dB and the chemical resistance of the materials processed. Spreading of aerosols is safely prevented by a rotor cover with quick-locking function and both, the rotor chamber and the rotors can easily be cleaned. For temperature-sensitive samples, the active cooling option of the microcentrifuge Centrisart A-14C can be used. The pre-cool function aid the rapid cool down to the set target temperature and even at maximum speed the model A-14C ensures reliable sample cooling to 4 ° C.

  • Splash-proof keypad with clear display
  • Keys with tactile feedback
  • Operation with gloves possible
  • Automatic conversion of speed and RCF
  • Speed 200-15,000 min-1, adjustable in steps of 100 min-1
  • Max. gravitational field (RCF) 16,162 g, adjustable in increments of 10 x g
  • Time 10 sec. - 99 min, adjustable in steps of 1 sec, short run, continuous run
  • Memory for 10 programs
  • Temperature range -10 - 40 ° C, adjustable in steps of 1 ° C
  • Reliable sample cooling to 4 ° C even at max. rpm
  • Rapid pre-cooling mode
  • Optional soft start or soft stop
  • Memory of the last setting
  • An air-driven cooled rotor chamber
  • Maintenance-free motor
  • Motorized lid lock, automatic lid release
  • Emergency lid lock release
  • Ergonomic operation of the lid with one finger
  • High chemical resistance
  • Pleasantly quiet operation

Dimensions

  • Dimensions WxDxH
    550 × 570 × 310 mm

Features

  • Display
    8798981456480

Power Requirements

  • Line Voltage
    220 – 240 V, 50 – 60 Hz [EU]

Product Information

  • Brand
    8798959403616
  • Flange for motor shaft seal

  • Collet chuck screw complete

  • Fastening element for pneumatic spring

  • Functional knob
    Item no.
    69CE0188

  • Motor complete
    Item no.
    69CE0023

  • Hook for lid lock
    Item no.
    69CE0161

  • O-ring 20 x 3 for viewing window

  • Fastening elem. f.gas spring -ball joint

  • Magnet of tacho
    Item no.
    69CE0032

  • Motor bellow
    Item no.
    69CE0016

  • Housing
    Item no.
    69CE0213

  • Pneumatic spring
    Item no.
    69CE0202

  • Motor cover plate
    Item no.
    69CE0026

  • Motor shaft seal
    Item no.
    69CE0015

  • Power board (230V)
    Item no.
    69CE0037

  • Marine grease for upper bearing, 250ml

  • RC-combination for compressor

  • Tachogenerator board
    Item no.
    69CE0104

  • Grease for load-bearing bolts

  • Rotor wrench (size 10)
    Item no.
    69CE0009

  • Slushing oil, 20ml
    Item no.
    69CE0003

  • Motor suspension elem. -only change set

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.