The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.

Choose your product

Products (41)

  • Sartopure® GF Plus Maxicaps® 0.65 µm 10"
    Item no.
    5557305P1--SS
    Retention Rate
    0.65 µm
    Filter Size
    8798991811168
    Material o-ring | seal
    8799065703008
    Capsule/Cartridge Format
    8798962713184
  • Sartopure® GF Plus Maxicaps® 0.65 µm 10"
    Item no.
    5557305P1--OO
    Retention Rate
    0.65 µm
    Filter Size
    8798991811168
    Material o-ring | seal
    8799065703008
    Capsule/Cartridge Format
    8798962713184
  • Sartopure® GF Plus Maxicaps® 0.65 µm 20"
    Item no.
    5557305P2--SS
    Retention Rate
    0.65 µm
    Filter Size
    8798991057504
    Material o-ring | seal
    8799065703008
    Capsule/Cartridge Format
    8798962713184
  • Sartopure® GF Plus Maxicaps® 0.65 µm 20"
    Item no.
    5557305P2--OO
    Retention Rate
    0.65 µm
    Material o-ring | seal
    8799065703008
    Capsule/Cartridge Format
    8798962713184
  • Sartopure® GF Plus Maxicaps® 0.65 µm 30"
    Item no.
    5557305P3--SS
    Retention Rate
    0.65 µm
    Filter Size
    8798991614560
    Material o-ring | seal
    8799065703008
    Capsule/Cartridge Format
    8798962713184
  • Sartopure® GF Plus Maxicaps® 0.65 µm 30"
    Item no.
    5557305P3--OO
    Retention Rate
    0.65 µm
    Filter Size
    8798991614560
    Material o-ring | seal
    8799065703008
    Capsule/Cartridge Format
    8798962713184
  • Sartopure® GF Plus Maxicaps® 0.65 µm 30"
    Item no.
    5557305P3--SO
    Retention Rate
    0.65 µm
    Material o-ring | seal
    8799065703008
    Capsule/Cartridge Format
    8798962713184
  • Sartopure® GF Plus Maxicaps® 1.2 µm  30"
    Item no.
    5557303P3--OO
    Retention Rate
    1.2 µm
    Filter Size
    8798991614560
    Material o-ring | seal
    8799065703008
    Capsule/Cartridge Format
    8798962713184
  • Sartopure® GF Plus Maxicaps® 1.2 µm 10"
    Item no.
    5557303P1--SS
    Retention Rate
    1.2 µm
    Filter Size
    8798991811168
    Material o-ring | seal
    8799065703008
    Capsule/Cartridge Format
    8798962713184
  • Sartopure® GF Plus Maxicaps® 1.2 µm 10"
    Item no.
    5557303P1--OO
    Retention Rate
    1.2 µm
    Material o-ring | seal
    Silicone (SI)
    Capsule/Cartridge Format
    Maxicaps®
  • Sartopure® GF Plus Maxicaps® 1.2 µm 20"
    Item no.
    5557303P2--SS
    Retention Rate
    1.2 µm
    Filter Size
    8798991057504
    Material o-ring | seal
    8799065703008
    Capsule/Cartridge Format
    8798962713184
  • Sartopure® GF Plus Maxicaps® 1.2 µm 20"
    Item no.
    5557303P2--OO
    Retention Rate
    1.2 µm
    Filter Size
    8798991057504
    Material o-ring | seal
    8799065703008
    Capsule/Cartridge Format
    8798962713184
  • Sartopure® GF Plus Maxicaps® 1.2 µm 30"
    Item no.
    5557303P3--SO
    Retention Rate
    1.2 µm
    Material o-ring | seal
    8799065703008
    Capsule/Cartridge Format
    8798962713184
  • Sartopure® GF Plus Maxicaps® 1.2 µm 30"
    Item no.
    5557303P3--SS
    Retention Rate
    1.2 µm
    Filter Size
    8798991614560
    Material o-ring | seal
    8799065703008
    Capsule/Cartridge Format
    8798962713184
  • Sartopure® GF Plus Mini Cartridge 0.65 µm Size 7
    Item no.
    5551505P7------B
    Retention Rate
    0.65 µm
    Filter Size
    8798993285728
    Material o-ring | seal
    8799065703008
    Capsule/Cartridge Format
    8798961893984
  • Results per page: | |

    High Performance Polypropylene Prefilter
    Sartopure® PP3

    Applications:

    • Early clarification steps in vaccine production
    • Blood and Plasma fractionation

    Benefits:

    • Highest total throughput
    • Superior protection abilities
    • Expanded retention rate 0.45µm – 100µm

    Highly Adsorptive Glass Fleece Prefilter
    Sartopure® GF Plus

    Turbidity reduction in:

    • Cell harvest
    • mAB
    • Vaccine
    • Lipid and colloid containing fluids

    Benefits:

    • Best turbidity reduction
    • Highly adsorptive

    For highest process flexibility all Sartopure® filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Please review the selection guide in the supporting resources literature.

    Product Information

    • Brand
      Sartopure®
  • Maxicaps® Filter Holders
    Item no.
    M_MaxiCaps_Filter_Holders

    The Sartorius Stedim Biotech Maxicaps® holder has been specially designed to integrate Maxicaps® into biopharmaceutical processes.

  • Liquid Filter Housings
    Item no.
    M_Liquid_Filter_Housings

    Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.

  • Sartoguard
    Item no.
    M_Sartoguard

    All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.