Feed Media
PowerFeed™ A and Xtreme™ feeds are formulated to maximize cell growth using ProCHO™ 4, -5 and PowerCHO™ 2 media.
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Products (15)
-
-
35 mL
-
0.035 L
-
2 X, 2 X, 2 X, 2 X, 2×2, 2 X, 2 X, 2 X, 2 X
-
8799066587744
-
-
-
350 mL
-
0.35 L
-
2 X, 2 X, 2 X, 2 X, 2×2, 2 X, 2 X, 2 X, 2 X
-
8799066587744
-
-
-
500 mL
-
0.5 L
-
2 X, 2 X, 2 X, 2 X, 2×2, 2 X, 2 X, 2 X, 2 X
-
8799066587744
-
-
-
8803896001120
-
1000 X, 1000 X, 1000 X, 1000 X, 1000 X, 1000 X, 1000 X, 1000 X, 1000倍
-
100 mL
-
NAO
-
-
-
1 L
-
NAO
-
100 X, 100 X, 100 X, 100 X, 100 X, 100倍, 100 X, 100 X, 100 X
-
8799066063456
-
-
-
500 mL
-
NAO
-
100 X, 100 X, 100 X, 100 X, 100 X, 100 X, 100倍, 100 X, 100 X
-
8799066063456
-
Concentrated solutions for addition to basal medium in Chinese Hamster Ovary cell culture fed-batch processes