Biobrain® is the new Sartorius automation platform supporting the bioreactors Biostat STR® Generation3 and Biostat® RM for PD to CM facilities. ​ Biobrain® supports native connectivity to BioPAT® MFCS or the ability to connect to 3rd party systems such as data historians or SCADA & DCS systems for data acquisition or with phase level integration.

Biobrain® powered systems have the features to support traditional batch processes and are ready to support a customer’s process intensification journey with recipe control and user guidance supporting the operator in single-use setup processes or integrated PAT and ATF control.​

Recipe can be created through Sartorius services or using the Biobrain® Recipe editor software (based on BioPAT® MFCS) that can be upgraded at any time to a fully functional BioPAT® MFCS to extend data storage, cross unit analysis, process visualization and remote alarming.

​Biobrain® will continually evolve with a life cycle that meets the needs of our customers, extending the instrument types, features and security needed to meet a BioPharma 4.0 future.

Availability: 
See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (1)

Biobrain® features:

  • Industrial standards GAMP 5, ISA 88 and OPC UA​.
  • cGMP ready with 1 year of data storage, archiving, audit trail & batch reporting​.
  • Local recipe control for batch execution based on ANSI-88 compliant process automation.

´