Sartoclear Cassette, S040, 0.2m², 1pc

Sartoclear® filters are cellulose-based depth filters developed for demanding clarification applications in the biotechnological and pharmaceutical industries.

Various device formats are available to serve you from first the steps, throughout clinical phases and up to large scale manufacturing while always keeping the same filter material.

Item No.: 
29XS040-FCA
Availability: 
*Custom/bulk order quotes are provided within 72 hours of request.

<paragraph>Sartoclear® Depth Filter Cassettes are single-use filtration devices especially designed for biopharmaceutical clarification applications. The unique modular devices provide linear scalability from small to large scale processes. Three different sizes allow for a seamless adaptation to different process fluid volumes.</paragraph><paragraph><bold>Applications:</bold></paragraph><bulletlist><bullet>Mammalian cell culture harvests</bullet><bullet>Microbial lysates</bullet><bullet>Removal of precipitates from sera and plasma</bullet><bullet>Particle and colloid removal from process intermediates</bullet><bullet>Media Filtration</bullet></bulletlist><paragraph>&nbsp;</paragraph><table style="width: 500px;" border="1" cellspacing="1" cellpadding="1"><thead><tr><th>Grade</th><th>Description</th><th>Application examples1</th></tr></thead><tbody><tr><td>DL90</td><td>Very coarse primary grade on top of a coarse secondary filter for filtrations with high solid concentrations</td><td>Primary clarification of mammalian cell cultures, insect cell cultures, microbial fermentations, vaccines</td></tr><tr><td>DL75</td><td>Pure cellulose pre-filter combined with a coarse secondary filter</td><td>Primary clarification of mammalian cell cultures, insect cell cultures, microbial fermentations, vaccines</td></tr><tr><td>DL60</td><td>Coarse primary grade with a secondary fine filtration grade for lower to moderate solid concentrations</td><td>Post-perfusion bioreactors, vaccines</td></tr><tr><td>DL20</td><td>Fine filtration grade combined with a standard bioburden reduction grade for the removal of particles</td><td>Post centrifuge mammalian cell cultures, post primary depth filtration, process precipitates</td></tr><tr><td>DL10</td><td>Fine filtration grade followed by an very tight secondary filter for the removal of high concentrations of small particles</td><td>Post centrifuge microbial (e.g. E. coli) lysates, post primary depth filtration step, process precipitates</td></tr><tr><td colspan="3"><small>1 The listed examples are indicative and need to be confirmed by small scale tests<linebreak/></small></td></tr></tbody></table><paragraph>&nbsp;</paragraph>

  • Del - Connector
    • Manifold Plate Set (29Z-S00001) is mandatory for processing. These plates provide the following connectors:
    • Manifold Plate Set (29Z-S00001) is mandatory for processing. These plates provide the following connectors:
    • Manifold Plate Set (29Z-S00001) is mandatory for processing. These plates provide the following connectors:
    • Manifold Plate Set (29Z-S00001) is mandatory for processing. These plates provide the following connectors:
    • 加工にはマニホールドプレートセット(29Z-S00001)が必須です。これらのプレートには、次のコネクタがあります。
    • Manifold Plate Set (29Z-S00001) is mandatory for processing. These plates provide the following connectors:
    • Manifold Plate Set (29Z-S00001) is mandatory for processing. These plates provide the following connectors:
    • Manifold Plate Set (29Z-S00001) is mandatory for processing. These plates provide the following connectors:
    • Manifold Plate Set (29Z-S00001) is mandatory for processing. These plates provide the following connectors:

Compliance Information

  • Bacterial Endotoxins
    8798947443296
  • Biological Reactivity
    8803105505888

Connections (Physical)

  • Connector Inlet
    8798968414816
  • Connector Outlet
    8798968414816

Dimensions

  • Dimensions WxDxH
    634 x 36 x 387 mm
  • Filter Diameter
    N/A
  • Filtration Area
    0.2 m²

General Specifications

  • Capsule/Cartridge Format
    8798962090592
  • Filtration Layer
    8798994203232
  • Grade
    8798998594144

Materials of Construction

  • Filter Material
    8798990434912

Physicochemical Information

  • Retention Rate
    0.4 µm

Product Information

  • Brand
    8798951735904
  • Pack Size
    1 piece
´