Sartoclear Cassette, S400, 0.2m², 1pc
Sartoclear® filters are cellulose-based depth filters developed for demanding clarification applications in the biotechnological and pharmaceutical industries.
Various device formats are available to serve you from first the steps, throughout clinical phases and up to large scale manufacturing while always keeping the same filter material.
- Item No.:
- 29XS400-FCA
Choose your Sartoclear® Depth Filter Cell Clarification and Contaminant Removal Technologies
<paragraph>Sartoclear® Depth Filter Cassettes are single-use filtration devices especially designed for biopharmaceutical clarification applications. The unique modular devices provide linear scalability from small to large scale processes. Three different sizes allow for a seamless adaptation to different process fluid volumes.</paragraph><paragraph><bold>Applications:</bold></paragraph><bulletlist><bullet>Mammalian cell culture harvests</bullet><bullet>Microbial lysates</bullet><bullet>Removal of precipitates from sera and plasma</bullet><bullet>Particle and colloid removal from process intermediates</bullet><bullet>Media Filtration</bullet></bulletlist><paragraph> </paragraph><table style="width: 500px;" border="1" cellspacing="1" cellpadding="1"><thead><tr><th>Grade</th><th>Description</th><th>Application examples1</th></tr></thead><tbody><tr><td>DL90</td><td>Very coarse primary grade on top of a coarse secondary filter for filtrations with high solid concentrations</td><td>Primary clarification of mammalian cell cultures, insect cell cultures, microbial fermentations, vaccines</td></tr><tr><td>DL75</td><td>Pure cellulose pre-filter combined with a coarse secondary filter</td><td>Primary clarification of mammalian cell cultures, insect cell cultures, microbial fermentations, vaccines</td></tr><tr><td>DL60</td><td>Coarse primary grade with a secondary fine filtration grade for lower to moderate solid concentrations</td><td>Post-perfusion bioreactors, vaccines</td></tr><tr><td>DL20</td><td>Fine filtration grade combined with a standard bioburden reduction grade for the removal of particles</td><td>Post centrifuge mammalian cell cultures, post primary depth filtration, process precipitates</td></tr><tr><td>DL10</td><td>Fine filtration grade followed by an very tight secondary filter for the removal of high concentrations of small particles</td><td>Post centrifuge microbial (e.g. E. coli) lysates, post primary depth filtration step, process precipitates</td></tr><tr><td colspan="3"><small>1 The listed examples are indicative and need to be confirmed by small scale tests<linebreak/></small></td></tr></tbody></table><paragraph> </paragraph>
-
Del - Connector
-
Manifold Plate Set (29Z-S00001) is mandatory for processing. These plates provide the following connectors:
-
Manifold Plate Set (29Z-S00001) is mandatory for processing. These plates provide the following connectors:
-
Manifold Plate Set (29Z-S00001) is mandatory for processing. These plates provide the following connectors:
-
Manifold Plate Set (29Z-S00001) is mandatory for processing. These plates provide the following connectors:
-
加工にはマニホールドプレートセット(29Z-S00001)が必須です。これらのプレートには、次のコネクタがあります。
-
Manifold Plate Set (29Z-S00001) is mandatory for processing. These plates provide the following connectors:
-
Manifold Plate Set (29Z-S00001) is mandatory for processing. These plates provide the following connectors:
-
Manifold Plate Set (29Z-S00001) is mandatory for processing. These plates provide the following connectors:
- Manifold Plate Set (29Z-S00001) is mandatory for processing. These plates provide the following connectors:
-
Manifold Plate Set (29Z-S00001) is mandatory for processing. These plates provide the following connectors:
Compliance Information
-
Bacterial Endotoxins8798947443296
-
Biological Reactivity8803105505888
Connections (Physical)
-
Connector Inlet8798968414816
-
Connector Outlet8798968414816
Dimensions
-
Dimensions WxDxH634 x 36 x 387 mm
-
Filter DiameterN/A
-
Filtration Area0.2 m²
General Specifications
-
Capsule/Cartridge Format8798962090592
-
Filtration Layer8798994203232
-
Grade8798998692448
Materials of Construction
-
Filter Material8798990434912
Physicochemical Information
-
Retention Rate8.0 µm
Product Information
-
Brand8798951735904
-
Pack Size1 piece