Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. Please note that during this time the eShop will be available with limited functionality only. Please cover your demands for this period before April 29th.

Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.

  • Ultra-low protein adsorption
  • Easy cleaning
  • Higher yields
  • Long product life
  • Retains its performance even with repeated re-use without fouling or loss of retention
Availability: 
See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (22)

Results per page: | |

Hydrosart® Microfiltration Cassettes are available in the following molecular weight cut offs:

0.2 μm and 0.45 μm

They can be used to remove the following from liquids:

  • Mammalian cells, CHO, BHK
  • Bacteria, E coli, Pasteurella, C. diphtheria
  • Yeasts
  • Cell lysates

Hydrosart® Microfiltration Cassettes are available in the following molecular weight cut offs:

0.2 μm and 0.45 μm

They can be used to remove the following from liquids:

  • Mammalian cells, CHO, BHK
  • Bacteria, E coli, Pasteurella, C. diphtheria
  • Yeasts
  • Cell lysates

Product Information

  • Brand
    Sartocon®
´