BioPAT Fundalux 12mm. 1L OPL1mm
The BioPAT® Fundalux probe has a 12 mm probe connection, an optical path lenght of 1 mm and an insertion lengths of 111 mm. The BioPAT® Fundalux probe is an absorption-based photometric probe that uses light from 840 nm to 910 nm to measure the turbidity in bioreactors and fermenters. This probe is applicable for a 1L Univessel®.
- Item No.:
- BPF1L01
Choose your BioPAT®Fundalux
The BioPAT® Fundalux measuring system is designed for turbidity and total biomass measurement in the culture vessels of the bioreactors type Biostat® from Sartorius Stedim Systems GmbH. BioPAT® Fundalux probes precisely measure cell growth | total biomass as a function of absorption. The sensors are available in a selection of optical path lengths of 1,5 and 10 mm.
The measuring range of conecntration units is 0 - 0.5 to 6. The measuring range of OD 590 | 600 is 0 to 450. The measuring range of g/L WCW is 0 to 300.
Application Notes
Datasheet
User Manual
-
Del - Connector
-
12 mm
-
12ミリメートル
-
12 mm
-
12 mm
-
12 mm
-
12 mm
-
12 mm
-
12 mm
- 12 mm
-
12 mm
Applications
-
Usage8799094211168
Dimensions
-
Insertion Length12 mm
Features
-
Device/Instrument Compatibility8799599231584
General Specifications
-
Optical Path Length8804416225888
Product Information
-
Brand8798951506528