Arium® Advance Reverse Osmosis (RO) Pure Water Systems

First-class Type 3 reverse osmosis water: The arium® advance RO features the highest ion retention at rates of up to 24 l/h. Directly connected to your potable feed water source, this system delivers pure water of the highest quality. Its outstanding RO technology along with its innovative iJust software optimizes your water usage and ensures time- and labor-saving operation.

Choose your product

Filter by product attributes

Products (6)

  • Arium® Advance Benchtop Reverse Osmosis Water Purification System
  • Arium® Advance Reverse Osmosis System
    Item no.
    H2O-RO-1-B
    Water Dispensing Flow Rate (Type 1)
    8 L/h
    Installation Option
    Wall-mounted
  • Arium® Advance Reverse Osmosis System
    Item no.
    H2O-RO-2-B
    Water Dispensing Flow Rate (Type 1)
    16 L/h
    Installation Option
    Wall-mounted
  • Arium® Advance RO Wall Mounted System
    Item no.
    H2O-RO-3-B
    Water Dispensing Flow Rate (Type 1)
    24 L/h
    Installation Option
    Wall-mounted
  • The arium® advance RO system provides Type 3 reverse osmosis water of the highest quality. Unlike conventional water purification systems, this arium® system is designed with you and your busy-day schedule in mind: its unique, touch-function display, along with intuitive menu navigation, takes out the guesswork and puts in total ease of operation. Featuring a choice of constant flow rates of 8, 16 and 24 l/h and automatic RO membrane backflushing with purified water, the arium® advance RO is the optimal choice for your daily laboratory applications.

    Pure water produced by arium® advance RO is stored in the unique, closed arium® bagtank system, which reliably protects your purified water from secondary contamination. This ensures that you consistently obtain the best water quality and, therefore, reproducible results.

    Applications

    • Purification of feed water used to supply ultrapure water systems
    • Rinsing glassware and laboratory vessels
    • Purification of feed water for various laboratory instruments, such as humidifiers, autoclaves and glassware dishwashers

    iJust

    Compared with conventional water systems, the arium® advance RO with its iJust software makes the best use of your water resources. Intelligent iJust enhances the quality of purified water, reduces your water usage and calculates the optimal cleaning cycles for the system.

    Display with Touch Function

    Navigate easily and intuitively using the clearly structured arium® menu – a light touch on the display is all it takes for error-free control, even while you’re wearing gloves.

    High System Flexibility

    The arium® integrates perfectly into your given space requirements in the lab, whether as a bench-top, wall-mounted or a built-in unit.

    Major Advantages of arium® advance RO:

    • The highest product water quality at all times
    • Optimised, lean and green water usage
    • Guaranteed longer life of downstream ultrapure water systems
    • Total ease of use
    • High system flexibility to meet your specific needs

    Product Information

    • Brand
      Arium® Advance RO
  • Arium® Bagtank Water Purification System With Pump, 115 VAC

    Lab Water Accessories

  • Arium® Distribution Pump 115 VAC

    Pump Arium® Bagtank 20 L, 115 VAC, 60 Hz, 1pc

  • Arium® Water Guard
    Item no.
    610AWG1

    Arium® Water Guard detects water leaks early. That means your lab gets optimal protection against water damage. Thanks to its high-grade materials and its finely-tuned sensors, Arium® Water Guard is the ideal partner for laboratory-grade and ultrapure water systems.

  • Arium® Bagtank Rollers
    Item no.
    H2O-ATR

    Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.

  • Arium® Bagtank Wall Bracket

    Flexible and space-saving installation.

    The wall bracket for the Bagtank 20 enables space-saving installation of the tank for maximum space utilization.

    For use with following lab water system series:
    Arium® Bagtank 20

  • Arium® Advance RO | Comfort I Reverse Osmosis Modules

    Reverse osmosis module (8 l/h) for reliable removal of salts, bacteria, organic and particular impurities.

    For intended use with:

    • Arium® Advance RO
    • Arium® Comfort I
    • Arium® 61316 and 61215

    Qty. 2 units/pack

  • Arium® Bagtank 20 w/o Pump
    Item no.
    H2O-AOV-20

    The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

    In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

  • Arium® Bagtank Water Purification System With Pump, 115 VAC

    Lab Water Accessories

  • Arium® Smart Station Pure Water Remote Dispenser

    The Arium® Smart Station Pure is designed for flexible remote dispensing of pure water from the Arium® Bagtank, directly at the point of use. While dispensing water into a broad range of containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Wall-mount and benchtop options maximize space in your laboratory work station.

    Top Features of Arium Smart Station Pure

    • Dispenses water directly from the Arium® Bagtank water source
    • Flexible and remote water dispensing
    • Compact and ergonomic design

    Popular Applications for Arium Smart Station Pure

    • Pure water dispensing from Arium® Bagtank

  • Arium® Smart Station Pure Water Remote Dispenser

    The Arium® Smart Station Pure is designed for flexible remote dispensing of pure water from the Arium® Bagtank, directly at the point of use. While dispensing water into a broad range of containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Wall-mount and benchtop options maximize space in your laboratory work station.

    Top Features of Arium Smart Station Pure

    • Dispenses water directly from the Arium® Bagtank water source
    • Flexible and remote water dispensing
    • Compact and ergonomic design

    Popular Applications for Arium Smart Station Pure

    • Pure water dispensing from Arium® Bagtank

  • Arium® Cell Plus Ultrafilter, 1 pc

    For effective removal of endotoxins in cell culture applications

    • Effective removal of RNase | DNase
    • Reliable removal of endotoxins
    • High flow rate performance
    • Certified quality
    • Sterile-packaged

  • Arium® 50 Liter Bag
    Item no.
    H2O-CBS-50

    50 liter disposable bag for storage of pure water in Arium® Bagtank 50/

    Bagtank 100.

    For intended use with:

    • Arium® Bagtank 50
    • Arium® Bagtank 100

    Qty. 2 units/pack

  • Arium® SterilePlus
    Item no.
    5441307H4--CE

    Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.For intended use with:Arium® Mini, Mini Essential, Mini plusArium® Pro, Pro DI, Pro UV, Pro UF, Pro VFArium® Comfort I, Comfort IIArium® Remote Dispenser, Smart StationQty. 1 unit/pack

  • Arium® 20 Liter Bag
    Item no.
    H2O-CBS-20

    20 liter disposable bag for storage of pure water in the Arium® Bagtank 20.

    For intended use with:

    • Arium® Bagtank 20

    Qty. 2 units/pack

  • Arium® Advance EDI | Comfort II Reverse Osmosis Modules

    Reverse osmosis modules (10 l/h) for reliable removal of salts, bacteria, organic and particular impurities.

    For intended use with:

    • Arium® Advance EDI
    • Arium® Comfort II

    Qty. 2 units/pack

  • Arium® RO Cleaning Set
    Item no.
    H2O-CCS

    Cleaning set consisting of two solutions for effective removal of organic impurities and deposits on the reverse osmosis membrane.

    Included in the equipment supplied:

    • 1 x Alkaline Cleaning Solution
    • 1 x Acid Cleaning Solution

    For intended use with:

    • Arium® Comfort I and Comfort II
    • Arium® Advance RO and Advance EDI
    • Arium® 612 and 613

    Qty. 2 units/pack

  • Arium® Pre-Treatment Cartridge

    Reliable removes oxidizing agents, heavy metals and particular impurities.

    Intended use for:

    • Arium® Advance RO
    • Arium® Advance EDI
    • Arium® 61316 and 61215

    Qty. 1 unit/pack

  • Arium® Advance RO | Comfort I Reverse Osmosis Module

    Reverse osmosis module (8 l/h) for reliable removal of salts, bacteria, organic and particular impurities

    For intended use with:

    • Arium® Advance RO
    • Arium® Comfort I
    • Arium® 61316 and 61215

    Qty. 1 unit/pack