Hydrosart® Ultrafilter
Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.
- Ultra-low protein adsorption
- Easy cleaning
- Higher yields
- Long product life
- Retains its performance even with repeated use without fouling or loss of retention
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Products (77)
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® crossflow system.
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® crossflow system.
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.
The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.
The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.
Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.
Ultra-low protein adsorption
Easy cleaning
Higher yields
Long product life
Retains its performance even with repeated use without fouling or loss of retention
Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.
Ultra-low protein adsorption
Easy cleaning
Higher yields
Long product life
Retains its performance even with repeated use without fouling or loss of retention
Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.
Ultra-low protein adsorption
Easy cleaning
Higher yields
Long product life
Retains its performance even with repeated use without fouling or loss of retention
Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.
Ultra-low protein adsorption
Easy cleaning
Higher yields
Long product life
Retains its performance even with repeated use without fouling or loss of retention
Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.
Ultra-low protein adsorption
Easy cleaning
Higher yields
Long product life
Retains its performance even with repeated use without fouling or loss of retention
Hydrosart® high performance membrane is a stabilized cellulose based membrane that has been optimized for biopharmaceutical process applications.
Hydrosart® is stable across a broad pH range.
Hydrosart® is extremely hydrophilic, making it non-protein binding, and virtually non-fouling.
Membrane cleaning, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures and concentrations.These features make Hydrosart® an ideal membrane for biological applications.
Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.
Ultra-low protein adsorption
Easy cleaning
Higher yields
Long product life
Retains its performance even with repeated use without fouling or loss of retention
Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.
Ultra-low protein adsorption
Easy cleaning
Higher yields
Long product life
Retains its performance even with repeated use without fouling or loss of retention
Hydrosart® Ultrafiltration Cassettes are available in the following molecular weight cut offs:
2 kDa, 5kDa, 10 kDa, 30 kDa, 100 kDa, 300 kDaMain applications are:
- Oligonucleotide
- Plasma protein processes
- Coagulation factors (Factor VIII, Factor III)
- Vaccines
- Antibody Drug conjugates (ADC) processes - Peptide processes
Hydrosart® Ultrafiltration Cassettes are available in the following molecular weight cut offs:
2 kDa, 5kDa, 10 kDa, 30 kDa, 100 kDa, 300 kDaMain applications are:
- Oligonucleotide
- Plasma protein processes
- Coagulation factors (Factor VIII, Factor III)
- Vaccines
- Antibody Drug conjugates (ADC) processes - Peptide processes
Datasheet
User Manual
Product Information
-
BrandSartocon®
SARTOFLOW® Study
Your best assistant in ultra and diafiltration
This manual benchtop Crossflow system has been optimized for ultrafiltration, microfiltration and diafiltration applications used in many downstream processes.
Full Flexibility Meets Outstanding TFF Performance
Flexible solution
01. - 2.1 m² membrane sizes | 10 L stainless steel vessel or 5, 10, 20 L single-use bags for recirculation
High product yields
4-piston membrane pump for low shear
Highly automated
Two pumps for feed and buffer addition, as well as full TMP control
The Sartoflow® 20 stainless steel holder with hydraulic is designed for TFF applications from 200 L to 2500 L volumes. The holder is optimized for use with 4 Sartocon® up to 20 Sartocube® production scale TFF cassettes (max. 14 m2). Typical applications of the Sartoflow® 20 system includes concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc., cell harvesting and clarification processes.
Sartocon® Slice Holder filter holder is designed for low to medium volume applications from 200 ml to 100 L and optimized for the use with up to five Sartocon® Slice Crossflow cassettes (0.1 – 0.5 m2). The filterholder can be sterilized by autoclaving or inline steaming.
Find Out Why Hydrosart® Crossflow Membranes are so Productive
Crossflow Filtration (also known as Tangential Flow Filtration, or TFF) is a filtration method used under dynamic flow conditions. Product feed flows tangentially along the surface of the membrane where the product molecule is retained, while buffer and contaminants pass through the membrane. Sartorius Crossflow Ultrafilters contain Hydrosart TFF Membranes of various molecular weight cut-offs to manage volume reduction and buffer exchange in antibody, vaccine, and blood & plasma processes. Hydrosart is the preferred and best performing TFF membrane for biopharmaceutical manufacturing.