Sartoflow® Study
SARTOFLOW® Study
Your best assistant in ultra and diafiltration
This manual benchtop Crossflow system has been optimized for ultrafiltration, microfiltration and diafiltration applications used in many downstream processes.
- Item No.:
- SFSTUDY
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartoflow® Tangential Flow Filtration Systems
The SARTOFLOW® Study will prove to be your best assistant in ultra- and diafiltration applications. It will assist you by conveniently displaying interactive prompts for easy guidance through entire sequences that will enable you to be more productive during the purification of monoclonal antibodies, vaccines or protein solutions. This innovative system is ideal for flexible use in laboratory environments for process development and clinical trials, as well as for small-scale production batches. Several standardized options are available to enable you to obtain just the right system exactly tailored to meet your individual requirements.
Applications
-
Application
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Concentration
-
DNA Concentration
-
Antibody Purification
-
Desalting
-
Buffer Exchange
-
Protein Concentration
- Single Use Processing
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
Dimensions
-
Dimensions WxDxH1,100 × 800 × 680 mm
General Specifications
-
Pump Output700 L/h @ 4 bar (60 psi)
-
Surface Roughness of Wetted PartsRa <= 0.6 µm
Materials of Construction
-
Recirculation VesselPolypropylene (PP)
Operating Conditions
-
Maximum Operating Pressure4 bar (58 psi)
-
Minimum Operating Volume~400 mL (with PP-Vessel) ~200 mL (with Stainless Steel-Vessel)
Power Requirements
-
Power Requirements230 VAC | 50 Hz 2.5 Amp; 120 VAC | 60 Hz 4 Amp
Product Information
-
BrandSartoflow®
Volume
-
Recirculation Vessel Volume1 L