Hydrosart® Ultrafilter
Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.
- Ultra-low protein adsorption
- Easy cleaning
- Higher yields
- Long product life
- Retains its performance even with repeated use without fouling or loss of retention
Choose your product
Products (77)
-
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® crossflow system.
-
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
-
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® crossflow system.
-
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
-
The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.
-
The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.
-
The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.
-
Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.Ultra-low protein adsorption Easy cleaningHigher yieldsLong product lifeRetains its performance even with repeated use without fouling or loss of retention
-
Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.Ultra-low protein adsorption Easy cleaningHigher yieldsLong product lifeRetains its performance even with repeated use without fouling or loss of retention
-
Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.Ultra-low protein adsorption Easy cleaningHigher yieldsLong product lifeRetains its performance even with repeated use without fouling or loss of retention
-
Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.Ultra-low protein adsorption Easy cleaningHigher yieldsLong product lifeRetains its performance even with repeated use without fouling or loss of retention
-
Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.Ultra-low protein adsorption Easy cleaningHigher yieldsLong product lifeRetains its performance even with repeated use without fouling or loss of retention
-
Hydrosart® high performance membrane is a stabilized cellulose based membrane that has been optimized for biopharmaceutical process applications.Hydrosart® is stable across a broad pH range.Hydrosart® is extremely hydrophilic, making it non-protein binding, and virtually non-fouling.Membrane cleaning, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures and concentrations.These features make Hydrosart® an ideal membrane for biological applications.
-
Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.Ultra-low protein adsorption Easy cleaningHigher yieldsLong product lifeRetains its performance even with repeated use without fouling or loss of retention
-
Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.Ultra-low protein adsorption Easy cleaningHigher yieldsLong product lifeRetains its performance even with repeated use without fouling or loss of retention
Hydrosart® Ultrafiltration Cassettes are available in the following molecular weight cut offs:
2 kDa, 5kDa, 10 kDa, 30 kDa, 100 kDa, 300 kDaMain applications are:
- Oligonucleotide
- Plasma protein processes
- Coagulation factors (Factor VIII, Factor III)
- Vaccines
- Antibody Drug conjugates (ADC) processes - Peptide processes
Hydrosart® Ultrafiltration Cassettes are available in the following molecular weight cut offs:
2 kDa, 5kDa, 10 kDa, 30 kDa, 100 kDa, 300 kDaMain applications are:
- Oligonucleotide
- Plasma protein processes
- Coagulation factors (Factor VIII, Factor III)
- Vaccines
- Antibody Drug conjugates (ADC) processes - Peptide processes
Product Information
-
BrandSartocon®