Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.

  • Ultra-low protein adsorption
  • Easy cleaning
  • Higher yields
  • Long product life
  • Retains its performance even with repeated use without fouling or loss of retention

Choose your product

Products (77)

  • ambr® CF Filter  Hydrosart® 10 kD

    The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® crossflow system.

  • Ambr® CF Filter  Hydrosart®, 100 kD

    The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.

  • Ambr® CF Filter  Hydrosart®, 30 kD

    The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® crossflow system.

  • Ambr® CF Filter  Hydrosart®, 5 kD

    The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.

  • Sartocon Slice 50, Hydrosart®
    Item no.
    3D91443950ELLPU

    The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.

  • Sartocon Slice 50, Hydrosart®
    Item no.
    3D91445950ELLPU

    The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.

  • Sartocon Slice 50, Hydrosart®
    Item no.
    3D91442950ELLPU

    The Sartocon® Slice 50 is a ready to use 50 cm2 fully disposable crossflow module that is ideally suited for membrane screening and process development, available in a wide variety of MWCO’s and polymers. The Sartocon® Slice 50 can easily be used with the SARTOFLOW® Smart system as well as many other laboratory scale crossflow systems.

  • Sartocon® ECO Hydrosart® Cassette
    Item no.
    3M21445907E--SW

    Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.

    Ultra-low protein adsorption
    Easy cleaning
    Higher yields
    Long product life
    Retains its performance even with repeated use without fouling or loss of retention

  • Sartocon® ECO Hydrosart® Cassette
    Item no.
    3M21446807E--SW

    Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.

    Ultra-low protein adsorption
    Easy cleaning
    Higher yields
    Long product life
    Retains its performance even with repeated use without fouling or loss of retention

  • Sartocon® ECO Hydrosart® Cassette
    Item no.
    3M21447907E--SW

    Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.

    Ultra-low protein adsorption
    Easy cleaning
    Higher yields
    Long product life
    Retains its performance even with repeated use without fouling or loss of retention

  • Sartocon® ECO Hydrosart® Cassette
    Item no.
    3M21443907E--SW

    Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.

    Ultra-low protein adsorption
    Easy cleaning
    Higher yields
    Long product life
    Retains its performance even with repeated use without fouling or loss of retention

  • Sartocon® Hydrosart® Cassette
    Item no.
    3021446806E--SW

    Hydrosart® high performance membrane is a stabilized cellulose based membrane that has been optimized for biopharmaceutical process applications.

    Hydrosart® is stable across a broad pH range.
    Hydrosart® is extremely hydrophilic, making it non-protein binding, and virtually non-fouling.
    Membrane cleaning, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures and concentrations.These features make Hydrosart® an ideal membrane for biological applications.

  • Sartocon® Hydrosart® Cassette
    Item no.
    3021441906E--SW

    Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.

    Ultra-low protein adsorption
    Easy cleaning
    Higher yields
    Long product life
    Retains its performance even with repeated use without fouling or loss of retention

  • Sartocon® Hydrosart® Cassette
    Item no.
    3021443906E--SG

    Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.

    Ultra-low protein adsorption
    Easy cleaning
    Higher yields
    Long product life
    Retains its performance even with repeated use without fouling or loss of retention

  • Sartocon® Hydrosart® Cassette
    Item no.
    3021442906E--SG

    Hydrosart® high performance membrane is a stabilized cellulose based membrane optimized for biopharmaceutical process applications. It is stable across a broad pH range and extremely hydrophilic, making it non-protein binding and virtually non-fouling.

    Ultra-low protein adsorption
    Easy cleaning
    Higher yields
    Long product life
    Retains its performance even with repeated use without fouling or loss of retention

  • Results per page: | |

    Hydrosart® Ultrafiltration Cassettes are available in the following molecular weight cut offs:

    2 kDa, 5kDa, 10 kDa, 30 kDa, 100 kDa, 300 kDa

    Main applications are:

    • Oligonucleotide
    • Plasma protein processes
    • Coagulation factors (Factor VIII, Factor III)
    • Vaccines
    • Antibody Drug conjugates (ADC) processes - Peptide processes

    Hydrosart® Ultrafiltration Cassettes are available in the following molecular weight cut offs:

    2 kDa, 5kDa, 10 kDa, 30 kDa, 100 kDa, 300 kDa

    Main applications are:

    • Oligonucleotide
    • Plasma protein processes
    • Coagulation factors (Factor VIII, Factor III)
    • Vaccines
    • Antibody Drug conjugates (ADC) processes - Peptide processes

    Product Information

    • Brand
      Sartocon®
  • Sartoflow® Study
    Item no.
    SFSTUDY

    SARTOFLOW® Study

    Your best assistant in ultra and diafiltration

    This manual benchtop Crossflow system has been optimized for ultrafiltration, microfiltration and diafiltration applications used in many downstream processes.

  • Sartoflow® Advanced
    Item no.
    SFADVANCED

    Full Flexibility Meets Outstanding TFF Performance

    Flexible solution

    01. - 2.1 m² membrane sizes | 10 L stainless steel vessel or 5, 10, 20 L single-use bags for recirculation

    High product yields

    4-piston membrane pump for low shear

    Highly automated

    Two pumps for feed and buffer addition, as well as full TMP control

  • Sartoflow® 20, 1.4435, F/R38/P26, DIN

    The Sartoflow® 20 stainless steel holder with hydraulic is designed for TFF applications from 200 L to 2500 L volumes. The holder is optimized for use with 4 Sartocon® up to 20 Sartocube® production scale TFF cassettes (max. 14 m2). Typical applications of the Sartoflow® 20 system includes concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc., cell harvesting and clarification processes.

  • Sartocon® Slice Holder
    Item no.
    17521---002

    Sartocon® Slice Holder filter holder is designed for low to medium volume applications from 200 ml to 100 L and optimized for the use with up to five Sartocon® Slice Crossflow cassettes (0.1 – 0.5 m2). The filterholder can be sterilized by autoclaving or inline steaming.

  • Find Out Why Hydrosart® Crossflow Membranes are so Productive

    Crossflow Filtration (also known as Tangential Flow Filtration, or TFF) is a filtration method used under dynamic flow conditions. Product feed flows tangentially along the surface of the membrane where the product molecule is retained, while buffer and contaminants pass through the membrane. Sartorius Crossflow Ultrafilters contain Hydrosart TFF Membranes of various molecular weight cut-offs to manage volume reduction and buffer exchange in antibody, vaccine, and blood & plasma processes. Hydrosart is the preferred and best performing TFF membrane for biopharmaceutical manufacturing.